The PICDEM™ System Management Kit is a demonstration and training tool for system integration and the design of a variety of applications. PIC® microcontrollers provide powerful integrated peripherals, ideally suited for such integration tasks.
System integration refers to the consolidation of multiple systems within a unified design. The PICDEM System Management Board provides an I2C™ communications bus, typically found in applications such as personal computers or rack mount servers. The bus connects to multiple devices to monitor and record the health and status of the system. The PICDEM System Management Board integrates the functions of a dedicated Real-Time Clock (RTC), serial EEPROM, thermal management controller and analog-to-digital converter using a single PIC microcontroller.
In conjunction with the PICkit™ Serial Analyzer (included in the kit), communication to the emulated devices on the bus can be managed and monitored. The PICkit Serial Analyzer is a low-cost development tool that allows communication between a PC and the serial protocol of the system under test.
The PICDEM System Management board is populated with Microchip’s mid-range PIC16F886 microcontroller, which supports the following components and functions:
Key features of the PICDEM System Management Board include:
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| PICDEM System Management Labs | Miscellaneous | Download | ||
| PICDEM System Management Presentation Files | Miscellaneous | Download | ||
| PICDEM System Management GUI Installation | Miscellaneous | Download | ||
| PICDEM System Management User Guide | User Guide | Download | ||
| PICDEM System Management Firmware v1.0 | Software Libraries and Firmware | Download | ||
| KeeLoq Evaluation Kit Upgrade | User Guide | Download |
Live Chat