We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EV01E86A

PIC18F56Q24 CURIOSITY NANO EVALUATION KIT

Overview

Take your next idea to market with a development board that you can keep in your pocket. With full programming and debugging capabilities, the PIC18F56Q24 Curiosity Nano Evaluation Kit offers complete support for your next design.
With the award-winning MPLAB X integrated development platform and MPLAB Code Configurator (MCC), the kit provides access to the Intelligent analog and Core Independent Peripherals on the PIC18F56Q24. MCC is a free, graphical programming tool to configure the rich set of peripherals and functions specific for your application.

Click here to learn more about the PCI18-Q24 family

  • PIC18F56Q24 Microcontroller
  • USB Type-C® Connector
  • One Yellow User LED
  • One Mechanical User Switch
  • One green power and status LED
  • Footprint for 32.768 kHz Crystal
  • On-Board Debugger support in Microchip MPLAB® X IDE:
    • Board identification
    • Virtual serial port (CDC)
    • Programming and debugging
    • One debug GPIO channel (DGI GPIO)
  • USB Powered
  • Adjustable Target Voltage:
    • MIC5353 LDO regulator controlled by the on-board debugger
    • 1.8–5.1V output voltage (limited by USB input voltage)
    • 500 mA maximum output current (limited by ambient temperature and output voltage)
  • PIC18F56Q24 Curiosity Nano evaluation board
  • Two 100mil, 1x28 pin header strips
230928-MCU8-PHOTO-EV01E86A-Angle-Transparent.png 230928-MCU8-PHOTO-EV01E86A-Dynamic2-Transparent.png 230928-MCU8-PHOTO-EV01E86A-Front-Transparent.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
PIC18F56Q24 Curiosity Nano User Guide User Guide PDF | HTML
PIC18F56Q24 Curiosity Nano Pinout Board Design Files Download
PIC18F56Q24 Curiosity Nano Schematics Board Design Files Download
PIC18F56Q24 Curiosity Nano Altium Project Board Design Files Download
PIC18F56Q24 Curiosity Nano Design Documentation Board Design Files Download
Curiosity Nano Explorer Pinouts Board Design Files Download