Microchip Technology Inc

LoRa(R) Technology Evaluation Kit - 800

Part Number: DV164140-1

The LoRa® Network Evaluation Kit makes it easy for customers to test LoRa technology, range and data rate. The full-featured gateway board includes an LCD screen, SD Card for Config Data, Ethernet connection, 868 MHz antenna, and full-band capture radios. The Gateway evaluation kit also includes two RN2483 Mote boards (Part # DM164138).

The gateway uses a local version of the LoRaWAN network server running under Windows so it does not need an external network connection. This creates a self-contained demo network that makes testing the LoRa network quick and easy.

    • Everything needed to develop a LoRaWAN Network
    • 868 MHz Evaluation Kit
    • Includes a 6-channel Gateway and two Motes
    • Local LoRaWAN Network/Application Server
    • GUI for configuration and testing (Windows, Linux and Mac OS)
    • LoRaWAN™ Gateway Core board
    • LoRaWAN Gateway Radio daughter card, 868MHz
    • Two RN2483 LoRa™ Motes
    • Ethernet Cable
    • Three USB Cables (Type-A to Micro-B)
    • Three Antennas
    • SD card

Documentation & Software Back To Top



Documents
Last Updated
Size
 
9/29/2016 11:31:58 AM
1MB
5/23/2016 10:22:32 AM
171MB
5/20/2016 4:43:28 PM
182MB
5/18/2016 2:05:48 PM
165MB