We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

16-bit Microcontrollers

Live Chat

Need Help?

Privacy Policy

Low-Power and Cost-Effective MCUs in Small Packages


The cost-effective, low-power PIC24F family of microcontrollers (MCUs) features devices with eXtreme Low Power (XLP) technology, 16 MHz performance and dual-partition memory with up to 1024 KB of Flash and a rich set of Core Independent Peripherals (CIPs). With Flash memory densities ranging from 16 KB to 1 MB and packages ranging from 28–121 pins, the PIC24F family gives you a truly differentiated general-purpose MCU that is ideal for many space-constrained, low-power, cost-sensitive industrial, audio and consumer applications. The PIC24F portfolio also offers an upgrade in features and peripherals for applications that are pushing the boundaries of 8-bit MCU capabilities, making it the ideal migration device for former 8-bit MCU users.  

PIC24F Product Portfolio


The PIC24F family of products provides scalability across a wide range of applications while providing easy migration options as all devices have the same instruction set, common pinouts, share peripherals and use the same tools, accelerating development and reducing design time. Use the guide below to choose the right PIC24F family for your application.

Low-Power Microcontrollers


The PIC24F family offers truly differentiated general-purpose microcontrollers that are ideal for many space-constrained, low-power, cost-sensitive applications.

Low Power and Scalable USB and Segment LCD Segment LCD USB Integrated Analog Graphics LCD
PIC24F GB Family
Up to 1 MB memory
PIC24F GB Family
Up to 1 MB memory
PIC24F GL Family
Low pin count, value line
PIC24F GB Family
Up to 1 MB memory
PIC24F GC Family
Precision ADC/DAC
PIC24F DA Family
Integrated graphics engine
PIC24F GU Family
Up to 512 KB memory
PIC24F GU Family
Up to 512 KB memory
PIC24F GA Family
Low pin count, value line
PIC24F GU Family
Up to 512 KB memory
   
PIC24F GL Family
Low pin count, value line
PIC24F GC Family
Precision ADC/DAC
       
PIC24F GA Family
Low pin count, value line
         

Safety and Robust Operation


PIC24F families offer a range of hardware safety features for reliable operation. Select families are AEC Q100 Grade 1 qualified and support extended operating temperature of −40°C to 125°C with deterministic response for robust operation in industrial and automotive applications.

You can use our broad portfolio of PIC24F MCUs to design safety-critical household appliances that target IEC 60730 Class B compliance. Our PIC24F MCUs are IEC 60730 functional safety ready and can function as the main controller.

16-bit MCUs

Featured Products


PIC24 GU/GL/GP Low-Power MCUs

eXtreme Low Power MCUs

  • Ultra-low-power performance with feature-rich peripheral set
  • CodeGuard security and Flash OTP for secure, immutable boot and firmware upgrades
  • Excellent options for creating secure, low-power, cloud-connected edge nodes with our ATECC608 or TA100 secure elements

PIC24 GB2/GB4 Low-Power MCUs

eXtreme Low Power MCUs with Integrated Hardware Crypto Module

  • Ultra low-power performance
  • NIST standard encryption/decryption operations without CPU intervention
  • Secure One-Time Programmable (OTP) array for key storage
  • AES-256 crypto accelerator
  • Battery-backed RAM key storage with NIST SP 800-90-compliant TRNG and PRNG CodeGuardTM security for secure boot and firmware upgrades
  • Excellent options for creating secure, low-power, cloud-connected edge nodes with our ATECC608 or TA100 secure elements

Embedded Security


PIC24 MCUs, when combined with our ATECC608 CryptoAuthentication™ and TrustAnchor100 (TA100) CryptoAutomotive™ security ICs, provide robust security for your designs. PIC24F MCUs deliver low power consumption and an application-specific feature set for low-power security, sensor interfacing, real-time control and functional safety applications.

The security features in PIC24F MCUs, such as Flash OTP by ICSP™ Write Inhibit and CodeGuard™ Flash security, protect against remote digital attacks while the CryptoAuthentication and CryptoAutomotive ICs provide extra security with physical anti-tampering and side channel attack protections to block access to embedded system credentials. Some devices offer integrated True Random Number Generation (TRNG), Pseudorandom Number Generation (PRNG) and an AES-256 accelerator with dedicated key slots.

Embedded Security With PIC24F MCUs

Our PIC24F MCUs work together with CryptoAuthentication™ and CryptoAutomotive™ security ICs to implement robust system-level security.

Software Ecosystem


MPLAB® Code Configurator


MPLAB Code Configurator (MCC) is a free graphical programming environment that generates seamless, easy-to-understand C code to insert into your secure project. It supports a variety of application libraries that you can use to implement secure boot, secure firmware upgrades, node authentication and secure communication in your design.

High Peripheral Integration for Flexible and Innovative Designs


Our PIC24F family offers a rich set of peripherals that help you differentiate your end designs with real-time control and simple communication with other devices. The PIC24F family offers key communication and control peripherals like USB, SPI, UART, I2C, Pulse-Width Modulators (PWMs) and timers, as well as specialized peripherals for graphics, segment LCD and audio applications. Integrated analog peripherals such as high-performance Analog-to-Digital Converters (ADCs), Digital-to-Analog Converters (DACs), comparators and op amps, simplify analog designs and reduce component costs. In addition, Core Independent Peripherals, such as Configurable Logic Cells (CLC), Direct Memory Access (DMA) and cryptographic accelerators, enable higher levels of integration and flexibility.

Featured Development Tools


MPLAB® Development Ecosystem and Software Tools

The MPLAB development ecosytem is a single tool chain supporting all PIC® microcontrollers.

MPLAB® X Integrated Development Environment

A single Integrated Development Environment (IDE) supporting all PIC® MCUs and dsPIC33 DSCs

MPLAB® Code Configurator

A free graphical programming environment that generates seamless, easy-to-understand C code

MPLAB® XC Compiler


A comprehensive solution for your software development that integrates with MPLAB X IDE to provide a full graphical front end

Hardware Tools


A few of our most popular hardware development boards available for the PIC24 products are shown below. To learn more about various development boards, please visit the Hardware Development Tools page.

Explorer 16/32 Development Kit

Ready-to-start development, demonstration and testing platform for PIC24 MCUs.

PIC24F LCD and USB Curiosity Boards

Cost effective development and demonstration platform for the PIC24F GU/GL family of MCUs

PIC24FJ64GU205 Curiosity Nano Development Board

This board provides an easy-to-use development platform for PIC24F MCUs with integrated USB and CIPs.

PIC24F MCUs


Design Resources


Brochures


Title
PIC24 MCU Product Selection Guide Download
eXtreme Low Power (XLP) PIC® MCUs Brochure Download

Need Some Help?


We are here to support you. Contact our Client Success Team to get assistance with your design.











16-bit MCUs