Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ZL30262

10-Output Clock Generator ext. EEPROM

Status: In Production

Features:

  • Single APLL with fractional and integer dividers creating two independent frequency families
  • Automatic self-configuration at power-up from EXTERNAL EEPROM (see ZL30263 for internal EEPROM); up to 8 configurations pin-selectable
  • Four Flexible Input Clocks: One crystal/CMOS input, Two differential/CMOS inputs, One single-ended/CMOS input
  • Any input frequency from 9.72MHz to 1.25GHz (300MHz max for CMOS)
  • Activity monitors, automatic or manual switching
  • Glitch-less clock switching by pin or register
  • 10 Any-Frequency, Any-Format Outputs
  • Any output frequency from 1Hz to 1045MHz
  • High-resolution frac-N APLL with 0ppm error
  • Output jitter from integer multiply and dividers as low as 0.17ps RMS (12kHz-20MHz)
  • Output jitter from fractional dividers is typically < 1ps RMS, many frequencies <0.5ps RMS
  • Each output has an independent divider and is configurable as LVDS, LVPECL, HCSL, 2xCMOS or HSTL
  • In 2xCMOS mode, the P and N pins can be different frequencies (e.g. 125MHz and 25MHz)
  • Multiple output supply voltage banks with CMOS output voltages from 1.5V to 3.3V
  • Precise output alignment circuitry and per-output phase adjustment
  • Per-output enable/disable and glitch-less start/stop (stop high or low)
  • External feedback for zero-delay applications
  • Numerically controlled oscillator mode
  • Spread-spectrum modulation mode
  • Generates PCIe 1, 2, 3, 4 compliant clocks
  • Easy-to-configure design requires no external VCXO or loop filter components
  • SPI or I2C processor Interface
  • Core supply voltage options: 2.5V only, 3.3V only, 1.8V+2.5V or 1.8V+3.3V
  • Space-saving 8x8mm QFN56 (0.5mm pitch)
View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

The miClockSynth ZL30262 high-performance, any-rate multiplier and clock generator device simplifies board design by generating ultra-low-jitter clock signals from a single crystal or crystal oscillator while generating additional independent frequency families.

With two independent frequency families on one chip, best-in-class jitter performance, and fractional-N APLL with both a fractional and integer divider. The ZL30262 creates a complete clock-tree, improving design reliability, reducing bill of materials (BOM) cost, and simplifying design by replacing multiple crystals and peripheral timing components.


Parametrics
Name
Value
Product Type
Low-Jitter Clock Generators
# of Outputs
10
Voltage
2.5, 3.3
Output Logic
LVDS, LVPECL, HCSL, CMOS, HSTL
Output Frequency Min. (MHz)
0.000001
Output Frequency Max. (MHz)
1045

Documents

Jump to:

Data Sheets

Software Tools

  
17293KB

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
ZL30262LDF1
0.190800
0.548148
56
VQFN
8x8x1mm
Matte Tin
e3
ZL30262LDG1
0.190800
1.353846
56
VQFN
8x8x1mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy