Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PL602081

Status: In Production

Features:

  • Generates eight HCSL clock outputs
  • PL602081 output frequencies: 25MHz, 100MHz, or 200MHz
  • PL602082 output frequencies: 25MHz, 125MHz, or 250MHz
  • 2.5V or 3.3V operating range
  • Typical phase jitter: 250fs for 12kHz to 20MHz
  • Industrial temperature range of -40°C to +85°C
  • RoHS and PFOS compliant
  • Available in 44-pin 7mm x 7mm QFN package
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The PL602081 and PL602082 are members of the PCI-Express family of devices from Micrel and provide an extremely low-noise timing solution for PCI-Express clock signals. They are based upon a unique synthesizer architecture that provides very low phase noise.The devices operate from a 3.3V or 2.5V power supply and synthesize eight HCSL output clocks. The PL602081 synthesizes 25MHz, 100MHz, or 200MHz and the PL602082 synthesizes 25MHz, 125MHz, or 250MHz. The PL60208x devices accept a 25MHz crystal or LVCMOS reference clock.For more information and to order samples, please contact your local Microchip FAE.

Additional Features
    • Generates eight HCSL clock outputs
    • PL602081 output frequencies: 25MHz, 100MHz, or 200MHz
    • PL602082 output frequencies: 25MHz, 125MHz, or 250MHz
    • 2.5V or 3.3V operating range
    • Typical phase jitter: 250fs for 12kHz to 20MHz
    • Industrial temperature range of -40°C to +85°C
    • RoHS and PFOS compliant
    • Available in 44-pin 7mm x 7mm QFN package
Parametrics
Name
Value
Product Type
Low-Jitter Clock Generators
Description
4-Outputs, Ultra-Low Jitter, PCIe Clock
Input Frequency (MHz) Crystal
25
# of Outputs
8
Voltage
2.25 - 3.63
PDB
False
OE
True
FSEL
True
CSEL
False
CLK
False
Output Logic
HCSL
Ultra Low Power
False
Output Frequency Min. (MHz)
100
Output Frequency Max. (MHz)
100

Documents

Jump to:

Brochures


Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PL602081UMG
0.118100
0.722685
44
VQFN
7x7x0.9mm
NiPdAu
e4
PL602081UMG-TR
0.118100
0.620478
44
VQFN
7x7x0.9mm
NiPdAu
e4
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy