Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC32MZ1025DAK169

Status: In Production

View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

PIC32MZ DA series offers MPU like performance with ease of design of an MCU for GUI designs with it’s 2MB Flash and 640KB of SRAM, available on-chip 32MB or 128MB externally addressable DDR2 DRAM, integrated Graphics Controller, Graphics Processor, 200 MHz speed, 12-bit 18 MSPS ADC module with up to 45 analog inputs, CAN and HS USB.

Additional Features
    • 200 MHz/330 DMIPS, MIPS32 microAptiv core
    • Dual Panel Flash for live update support
    • 12-bit, 18 MSPS, 45-channel ADC module
    • Memory Management Unit for optimum embedded OS execution
    • microMIPS mode for up to 35% code compression
    • CAN, UART, I2C, PMP, EBI, SQI & Analog Comparators
    • SPI/I2S interfaces for audio processing and playback
    • Hi-Speed USB Device/Host/OTG
    • 10/100 Mbps Ethernet MAC with MII and RMII interface
    • Advanced Memory Protection
    • Peripheral and memory region access control
    • Temperature Range - 40°C to 85°C, - 40°C to 105°C (planned)
    • Peripheral and memory region access control
    • Operating voltage range of 2.3V to 3.6V
    • 1MB Flash memory (plus an additional 160 KB of Boot Flash)
    • 256KB SRAM memory
    • microMIPS mode for up to 35% smaller code size
    • DSP-enhanced core:
    • Four 64-bit accumulators Single-cylce MAC, saturating and fractional math IEEE 754-compliant
    • Four 64-bit accumulators
    • Single-cylce MAC, saturating and fractional math
    • IEEE 754-compliant
    • Code-efficient (C and Assembly) architecture
    • Various power management options for extreme power reduction (VBAT, Deep Sleep, Sleep and Idle)
    • Deep Sleep current: < 1µA (typical)
    • Integrated POR and BOR
    • Programmable High/Low-Voltage Detect (HLVD) on VDDIO and High-Voltage Detect (HVD) on VDDR1V8
    • Programmable PLLs and oscillator clock sources
    • Dedicated PLL for DDR2
    • Fail-Safe Clock Monitor
    • Independent Watchdog and Deadman Timers
    • Fast wake-up and start-up
    • 50 MHz SD/SDIO/eMMC bus interface
    • 50 MHz External Bus Interface (EBI)
    • 80 MHz Serial Quad Interface (SQI)
    • Peripheral Pin Select (PPS) functionality to enable function remap
    • Up to 8 channels of hardware DMA with automatic data size detection
    • Six UART modules (25 Mbps): Supports LIN 1.2 and IrDA protocols
    • Two CAN modules 2.0B Active with DeviceNet addressing support
    • Six 4-wire SPI modules (80 Mbps)
    • SQI configurable as an additional SPI module (50 MHz)
    • Five I2C modules (up to 1 Mbaud) with SMBus support
    • Parallel Master Port (PMP)
    • Hardware Real-Time Clock and Calendar (RTCC) module
    • Nine 16-bit Timers/Counters (four 16-bit pairs combine to create four 32-bit timers)
    • Nine Input Capture (IC) and Nine Output Compare(OC)/PWM outputs
    • 3-layer Graphics Controller with up to 24-bit color support
    • High-performance 2D Graphics Processing Unit (GPU)
    • Audio data communication: I2S, LJ, RJ, USB
    • Audio data control interface: SPI and I2C™
    • Audio data master clock: Fractional clock frequencies with USB synchronization
    • 12-bit ADC Module:
    • 18Msps rate with six Sample and Hold (S&H) circuits (five dedicated and one shared)
    • Up to 45 analog inputs
    • Can operate during sleep and idle modes
    • Multiple trigger sources
    • Six digital comparators and six digital filters
    • Two comparators with 32 programmable voltage references
    • Temperature sensor with ±2°C accuracy
    • Charge Time Measurement Unit (CTMU)
    • AEC-Q100 REVG (Grade 2 -40oC to +105oC) (Planned)
    • Class B Safety Library, IEC 60730
    • Back-up internal oscillator
    • In-circuit and in-application programming
    • 4-wire MIPS® Enhanced JTAG interface
    • Unlimited program and 12 complex data breakpoints
    • IEEE 1149.2-compatible (JTAG) boundary scan
    • Non-intrusive hardware-based instruction trace
    • MPLAB Harmony – PIC32 software development framework
    • C/C++ compiler with native DSP/fractional and FPU support
    • TCP/IP, USB, Graphics, and mTouch middleware
    • MFi, Android, and Bluetooth audio frameworks
    • RTOS Kernels, Express Logic ThreadX FreeRTOS, OPENRTOS, Micriµm, µC/OS and SEGGER embOS
Parametrics
Name
Value
Part Family
PIC32MZDA
Max CPU Speed MHz
200
Program Memory Size (KB)
1024
SRAM (KB)
256
DRAM Interface
-
SDIO/SD-CARD/eMMC
1
Temperature Range (C)
-40 to 85
Operating Voltage Range (V)
2.2 to 3.6
Graphics Controller/GPU
Yes
Direct Memory Access Channels
8
SPI
6
I2C
5
CODEC Interface (I2S,AC97)
Yes
Peripheral Pin Select / Pin Muxing
Yes
CTMU test
Yes
Ethernet
10/100 Base-TX Mac
Number of Ethernet Ports
1
Number of USB Modules
1
USB Interface
High Speed
Number of CAN modules
2
Type of CAN module
CAN
ADC Input
45
Max ADC Resolution (Bits)
12
Max ADC Sampling Rate (ksps)
18000
Input Capture
9
Standalone Output Compare/Standard PWM
9
Max 16-bit Digital Timers
9
Parallel Port
PMP
Number of Comparators
2
Internal Oscillator
8 MHz, 32 KHz
Hardware RTCC/RTC
Yes
Max I/O Pins
120
Pincount
169
Serial Quad Interface
Yes

Documents

Jump to:

Reference Manuals

Download All

Development Environment

  • Integrated Development Environments
  • Compilers
  • Emulators & Debuggers
  • Programmers
Integrated Development Environments
MPLAB-X-IDE
MPLAB X Integrated Development Environment (IDE) ( MPLAB-X-IDE )

MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
MPLAB X IDE works seamlessly with the MPLAB development ecosystem of

...

Learn More
Compilers
MPLAB-XC32
MPLAB XC32 Compiler ( MPLAB-XC32 )

Available as free, unrestricted-use downloads, our award-winning MPLAB® XC C Compilers are comprehensive solutions for your project’s software development. Finding the right compiler to support your device is simple:

MPLAB XC8 supports all 8-bit PIC® and AVR® microcontrollers (MCUs)
MPLAB XC16 supports all 16-bit PIC MCUs and dsPIC® Digital Signal...

Learn More
Emulators & Debuggers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30. AVR is expected soon!


The MPLAB® PICkit™ 4 In-Circuit

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield

...

Learn More
Add To Cart
MPLAB(R) Snap In-Circuit Debugger
MPLAB(R) Snap In-Circuit Debugger ( PG164100 )

Our most affordable debugger has power to impress.

The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC®, AVR and SAM flash MCUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE) version 5.05 or later. The MPLAB Snap can be connected to a computer using a

...

Learn More
Add To Cart
J-32 Debug Probe
J-32 Debug Probe ( DV164232 )

The J-32 Debug Probe Debugger/Programmer provides affordable, fast and easy debugging and programming for Microchip’s PIC32 and SAM MCU and MPU products. Plus, SEGGER offers free, stand-alone applications to extend J-32 Debug Probe functionality:

J-32 Debug Probe is fully integrated into Microchip’s powerful MPLAB® X Integrated Development Environment and

...

Learn More
Add To Cart
Programmers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30. AVR is expected soon!


The MPLAB® PICkit™ 4 In-Circuit

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield

...

Learn More
Add To Cart
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164397   PartNo: PIC32MZ1025DAK169 (169HF)
Learn More
Add To Cart
MPLAB(R) Snap In-Circuit Debugger
MPLAB(R) Snap In-Circuit Debugger ( PG164100 )

Our most affordable debugger has power to impress.

The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC®, AVR and SAM flash MCUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE) version 5.05 or later. The MPLAB Snap can be connected to a computer using a

...

Learn More
Add To Cart
J-32 Debug Probe
J-32 Debug Probe ( DV164232 )

The J-32 Debug Probe Debugger/Programmer provides affordable, fast and easy debugging and programming for Microchip’s PIC32 and SAM MCU and MPU products. Plus, SEGGER offers free, stand-alone applications to extend J-32 Debug Probe functionality:

J-32 Debug Probe is fully integrated into Microchip’s powerful MPLAB® X Integrated Development Environment and

...

Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
169
1024
262,144
$8.10
Graphics
176
1024
262,144
$8.90
Graphics
288
1024
262,144
$9.12
Graphics
169
1024
262,144
$8.18
Graphics
176
1024
262,144
$9.27
Graphics
288
1024
262,144
$9.50
Graphics
169
1024
262,144
$10.34
Graphics, Stacked DRAM
176
1024
262,144
$11.23
Graphics, Stacked DRAM
169
1024
262,144
$10.78
Graphics, Stacked DRAM
176
1024
262,144
$11.71
Graphics, Stacked DRAM
169
1024
262,144
$8.10
Graphics
176
1024
262,144
$8.90
Graphics
169
1024
262,144
$8.18
Graphics
176
1024
262,144
$9.27
Graphics
169
1024
262,144
$10.34
Graphics, Stacked DRAM
176
1024
262,144
$11.23
Graphics, Stacked DRAM
169
1024
262,144
$10.78
Graphics, Stacked DRAM
176
1024
262,144
$11.71
Graphics, Stacked DRAM
169
1024
655,360
$8.98
Graphics
176
1024
655,360
$9.88
Graphics
288
1024
655,360
$10.12
Graphics
169
1024
655,360
$9.39
Graphics
169
1024
655,360
$10.33
Graphics
288
1024
655,360
$10.59
Graphics
169
1024
655,360
$11.52
Graphics, Stacked DRAM
176
1024
655,360
$12.52
Graphics, Stacked DRAM
169
1024
655,360
$12.07
Graphics, Stacked DRAM
176
1024
655,360
$13.12
Graphics, Stacked DRAM
169
1024
655,360
$8.98
Graphics
176
1024
655,360
$9.88
Graphics
169
1024
655,360
$9.39
Graphics
169
1024
655,360
$10.33
Graphics
169
1024
655,360
$11.52
Graphics, Stacked DRAM
176
1024
655,360
$12.52
Graphics, Stacked DRAM
169
1024
655,360
$12.07
Graphics, Stacked DRAM
176
1024
655,360
$13.12
Graphics, Stacked DRAM
169
2048
262,144
$8.98
Graphics
176
2048
262,144
$9.88
Graphics
288
2048
262,144
$10.12
Graphics
169
2048
262,144
$9.39
Graphics
176
2048
262,144
$10.33
Graphics
288
2048
262,144
$10.59
Graphics
169
2048
262,144
$11.52
Graphics, Stacked DRAM
176
2048
262,144
$12.52
Graphics, Stacked DRAM
169
2048
262,144
$12.07
Graphics, Stacked DRAM
176
2048
262,144
$13.12
Graphics, Stacked DRAM
169
2048
262,144
$8.98
Graphics
176
2048
262,144
$9.88
Graphics
169
2048
262,144
$9.39
Graphics
176
2048
262,144
$10.33
Graphics
169
2048
262,144
$11.52
Graphics, Stacked DRAM
176
2048
262,144
$12.52
Graphics, Stacked DRAM
169
2048
262,144
$12.07
Graphics, Stacked DRAM
176
2048
262,144
$13.12
Graphics, Stacked DRAM
169
2048
655,360
$10.07
Graphics
176
2048
655,360
$11.10
Graphics
288
2048
655,360
$11.37
Graphics
169
2048
655,360
$10.59
Graphics
176
2048
655,360
$11.67
Graphics
288
2048
655,360
$11.96
Graphics
169
2048
655,360
$12.99
Graphics, Stacked DRAM
176
2048
655,360
$14.15
Graphics, Stacked DRAM
169
2048
655,360
$13.70
Graphics, Stacked DRAM
176
2048
655,360
$14.92
Graphics, Stacked DRAM
169
2048
655,360
$10.07
Graphics
176
2048
655,360
$11.10
Graphics
169
2048
655,360
$10.59
Graphics
176
2048
655,360
$11.67
Graphics
169
2048
655,360
$12.99
Graphics, Stacked DRAM
176
2048
655,360
$14.15
Graphics, Stacked DRAM
169
2048
655,360
$13.70
Graphics, Stacked DRAM
176
2048
655,360
$14.92
Graphics, Stacked DRAM

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC32MZ1025DAK169-I/HF
0.432300
0.965909
169
LFBGA
11x11x1.4mm
SAC
e8
PIC32MZ1025DAK169T-I/HF
0.432300
0.820000
169
LFBGA
11x11x1.4mm
SAC
e8
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy