We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here
 

Building Block Solutions - Small Signal Sensors Reference Designs


Design Benefits:

  • Eleven modular boards, each integrating a variety of analog and mixed‑signal devices
  • Flexible configuration options, including:
    • Amplifier → Low‑Pass Filter → High‑Pass Filter (series chain)
    • High‑precision, buffered voltage reference
    • Wheatstone bridge or load‑cell measurement configuration
    • Thermocouple reference design
  • Plug‑and‑play modules for rapid prototyping
  • Staggered connectors that eliminate the need for soldering pin headers









View Microchip's Privacy Policy
 

Key Features


The BB15L61A Small Signal Sensor Building Block Solution (BBS) Kit contains several analog and mixed signal devices configured in separate BBS boards for easy evaluation and implementation in system-level applications.

  • MCP3564R - 8-Channel, 153.6 ksps, Low Noise 24-Bit Delta-Sigma ADC with Internal Voltage Reference
  • MCP33131-10 - 1 Msps 16-Bit Single-Ended Input SAR ADC
  • MCP9804 - ±0.25°C Typical Accuracy Digital Temperature Sensor
  • MCP9700B - Low-Power Linear Active Thermistor
  • MCP6444 - 450 nA, 9 kHz Op Amp Configured as a Three-Op-Amp INA
  • MCP6N16 - Zero-Drift Instrumentation Amplifier
  • MCP6481/MCP6491 - 4/7.5 MHz, Low-Input Bias Current Op Amps, Configured as an amplifier, low pass filter, and high pass filter
  • MCP1501-33 - 3.3V High-Precision Buffered Voltage Reference
  • MCP1501-18 - 1.8V High-Precision Buffered Voltage Reference

Learn more about this board: FAQs 

Explore all of our Building Block Solution (BBS) Boards

 

Public Document & Resources


Title
BB15L61A Small Signal Sensor BBS Kit User Guide
BB15L61A Small Signal Sensor BBS Mindi Simulation
BB15L61A GERBER
BB15L61A Schematic
BB15L61A ASSY
BB15L61A BOM




 

Products and Tools




Live Chat

Need Help?

Privacy Policy