We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Wireless Solutions for Smart Buildings

Open the Door to Smarter, More Efficient Spaces

Smart buildings are transforming the way we interact with spaces, making them more efficient, comfortable and secure. Reliable and seamless connectivity are critical to creating successful smart building applications, but designing wireless solutions from scratch is complex and requires deep expertise in connectivity, security and power efficiency.

Proven application examples not only demonstrate the possibilities for smart buildings, but also ease the challenges. Our smart building demos provide ready-to-use application examples that help you accelerate development, reduce risk and bring innovative solutions to market, faster—powered by our robust wireless connectivity products.

Smart Building Demo


Click or tap on any blue plus symbol to explore our wireless solutions for smart buildings.

Demo Applications


IoT Gateway

Follow the demo to build an end-to-end solution including a Thread gateway that connects various IoT devices to the cloud.

Lighting Control

Our lighting control demo walks you through creating a full Thread® device that controls on-board RGB LEDs.

Remote Control

Build a remote-controlled door that communicates with a base station and adds KeeLoq® technology for added security. 

Smart Thermostat

Our demo walks you through creating a smart thermostat that sends data to the cloud via a gateway and enables the HVAC system as needed. 

Thermostat Sensor

Our temperature sensor demo walks you through creating a full thread device that reports temperature and humidity values to a Thread gateway and HVAC system.

Featured Products


Product Protocols Description Development Tool
SAM9X75 N/A High-performance Arm926EJ-S™ CPU-based embedded MPU EV31H43A
ATA8510 Sub-GHz 8-bit AVR® MCU transceiver with Amplitude Shift Keying (ASK) and Frequency Shift Keying (FSK) modulation ATA8510-EK1
MICRF112
MICRF114
Sub-GHz High-performance transmitter IC operating in the 300–450 MHz frequency MICRF112-433-EV
MICRF219
MICRF220
Sub-GHz Low-cost, low-power RF receiver with a 300–450 MHz super heterodyne MICRF220-433-EV
PIC32-BZ Family Bluetooth®, Zigbee®, Thread® General-purpose, 64 MHz Arm® Cortex®-M4F MCU with a rich set of peripherals EV96B94A
WILCS02 Wi-Fi® 2.4 GHz IEEE® 802.11 b/g/n Wi-Fi link controller module with secure boot and SPI/SDIO Interface EV74A47A

Why Choose Microchip for Your Project?


Robust Performance

Our products are built to thrive in demanding environments, withstand extreme temperatures and ensure reliable wireless performance across a wide range of industrial and commercial applications.

Product Longevity

We are committed to updating our products continuously so that they can meet your needs today and in the future. Known for our long product lifecycles, we provide solutions that minimize risk.

Time to Market

Accelerate the development process with our comprehensive suite of tools, hardware and software, which helps you move quickly from concept to prototype to market, enabling a successful launch. 

Complete Solution

Our portfolio includes many products that complement our wireless solutions and complete your design. By sourcing from a single supplier, you lower costs and simplify procurement.

Live Chat

Need Help?

Privacy Policy