Our regulatory certified RNWF02 plug-and-play modules connect with any microcontroller or microprocessor for easy authentication to cloud services using MQTT. They also include essential security features like immutable secure boot, and an embedded TCP/IP stack plus support for IPv6 and WPA3 security.
Trust&GO makes it easy to build secure, cloud-connected IoT products—no extra hardware or configuration required. With built-in, pre-provisioned security elements, our Trust&GO Wi-Fi modules take the complexity out of authentication and help you launch faster.
The RNWF02 Add-on Board makes it easy to add Wi-Fi® and link your prototype to the cloud. It is a low-cost board that shows the plug-and-play feature of the RNWF02PC module.
Create a secure connection to the Azure IoT Central platform in minutes using our plug-and-play Wi-Fi controller and Python script. This demo shows just how easy it can be to create a cloud connection using our plug-and-play products.
Implement a TLS client using our MPLAB® Harmony framework on RNWF11. The application demonstrates the process of establishing a secure connection to an Amazon Web Service (AWS) server over a wireless network.
Our MicroCHECK design service is available at no charge to customers who have selected our wireless devices for their applications.
Live Chat