We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

MCP8048/49 Functional Safety-Compliant, Three-Phase, BLDC Motor Gate Driver SBCs

Functional-Safety-Compliant, Three-Phase, BLDC Motor Gate Driver SBCs


Our MCP8048 and MCP8049 are functional safety compliant, three-phase Brushless DC (BLDC) motor gate driver System-Basis Chips (SBCs) with advanced Silicon-on-Insulator (SOI) technology for brushless motor control. These devices are available in automotive and non-automotive versions and with functional safety compliance up to ASIL B or SIL 2 and offer high level of integration to meet the rigorous demands of modern industrial, consumer and automotive applications. These SBCs are built to streamline your design by reducing the Bill of Material (BoM) costs and saving valuable PCB space. Delivering reliable, efficient and compact motor control, the MCP8048 and MCP8049 devices help you create smarter, faster and safer solutions.

Live Chat

Need Help?

Privacy Policy