We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

PIC16F18146 Microcontrollers (MCUs)

Compact MCUs for Sensor Fusion


The PIC16F18146 series of MCUs leverages a lean toolkit of Core Independent Peripherals (CIPs) to enable size-constrained, sensor-heavy designs. With a 12-bit differential Analog-to-Digital Converter with Computation (ADCC), two 8-bit Digital-to-Analog Converters (DACs) and several communication protocols, this family allows you to mix and match various sensor types without having to add additional hardware to your design. This product family’s ability to both process data and interface with sensors positions these MCUs to act as companion MCUs in more complex systems. Available in 8- to 40-pin packages while also coming in a variety memory options, these small form-factor MCUs can support a wide range of applications such as home automation, industrial process control, automotive and Internet of Things (IoT). If you need the same level of MCU performance with additional analog features, the PIC16F17146 family is an ideal solution. 

System Features


Family Offering (Pin Count Versus Memory)


Key Features


  • 12-bit ADCC
  • Two Capture/Compare/PWM (CCP)​
  • Two 16-bit PWM with Dual Outputs​
  • Two 8-bit DACs (1x Internal, 1x External/Buffered)​
  • Two analog comparators
  • Four Configurable Logic Cells (CLCs)
  • Flash Cyclic Redundancy Check (CRC)
  • One Numerically Controlled Oscillator (NCO)
  • One Complementary Waveform Generator (CWG)
  • Zero Cross Detect (ZCD)
  • Two EUSARTs with LIN support
  • Two Master Synchronous Serial Port (MSSP) (I2C or SPI)
  • Timer 0/1/2 (one 16-bit, two 16-bit one 8-bit)

PIC16F18176 Product Family


Live Chat

Need Help?

Privacy Policy