We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

PIC16F17146 Microcontrollers (MCUs)

Simplify Complex Sensor Systems

The PIC16F17146 family of MCUs comes with a full suite of analog-focused peripherals for creating low-cost sensor applications. With an integrated op amp and 12-bit differential Analog-to-Digital Converter with Computation (ADCC), this family brings your analog projects into focus while reducing the number of external components required for your design. These feature-rich devices also include a 16-bit Pulse-Width Modulator (PWM), two 8-bit Digital-to-Analog Converters (DACs) and low-power modes, which make them well suited for low-cost, energy-efficient analog sensor applications with higher resolution requirements. Available in 8- to 40-pin packages and a variety memory options, these small-form-factor MCUs are excellent choices for medical, home automation, industrial process control, automotive and Internet of Things (IoT) applications. If you need the same level of performance for less-demanding analog applications, the PIC16F18176 family of MCUs is an excellent solution.

Getting Started


The PIC16F17146 Curiosity Nano Evaluation Kit is the best platform for rapid prototyping with the PIC16F17146 family of MCUs. This USB-powered kit features an on-board programmer/debugger that seamlessly integrates with MPLAB® X Integrated Development Environment (IDE). Its small form factor makes the board excellent for breadboard soldering, or you can combine it with the Curiosity Nano Base for Click boards™, which features multiple mikroBUS™ sockets so you can easily add sensors, actuators or communications interfaces from Mikroelektronika’s extensive selection of Click boards.

System Features


Family Offering (Pin Count vs. Memory)


Key Features


  • 12-bit ADCC
  • One General Purpose Op-Amp​
  • Two Capture/Compare/PWM (CCP)​
  • Two 16-bit PWM with Dual Outputs​
  • Two 8-bit DACs (1× Internal, 1× External/Buffered)​
  • Two analog comparators
  • Four Configurable Logic Cells (CLCs)
  • Flash Cyclic Redundancy Check (CRC)
  • One Numerically Controlled Oscillator (NCO)
  • One Complementary Waveform Generator (CWG)
  • Zero Cross Detect (ZCD)
  • Two EUSARTs with LIN support
  • Two Master Synchronous Serial Port (MSSP) (I2C or SPI)
  • Timer 0/1/2 (one 16-bit, two 16-bit one 8-bit)

PIC16F17146 Product Family