PIC32CX SG devices contain an MCU and an optional HSM in one package. Explore the features of each below:
The HSM in the SG60/SG61 offers:
PIC32CX SG61/SG60 MCUs support security use cases like:
Avoid the high risks of exposing your secret keys and reduce the costs of mass production by leveraging our secure key provisioning service. Our Trust Platform provisioning service prevents your credentials from being exposed during product development and production while also making it easy to implement secure networks for handling cryptographic keys securely.
The PIC32CX SG61 Curiosity Ultra Evaluation Board is the hardware platform for evaluating PIC32CX SG61/SG60 MCUs.
It is supported by MPLAB® X Integrated Development Environment (IDE) and MPLAB Harmony and includes an embedded programmer/debugger.
The PIC32CX SG41 Curiosity Ultra Evaluation Board is the hardware platform for evaluating PIC32CX SG41 MCUs.
It is supported by MPLAB® X Integrated Development Environment (IDE) and MPLAB Harmony and includes an embedded programmer/debugger.
Bootloaders are used to upgrade firmware on a target device without using an external programmer or debugger. Commonly used with microcontrollers (MCUs), a bootloader contains code that loads and executes an application program. Bootloaders can also perform additional tasks such as validating the code integrity and authenticity.
The PIC32CX SG family offers 120 MHz MCUs that combine connectivity, performance and strong security features for industrial, IoT and automotive applications. With options like the SG41, which include secure boot and debug, and the SG61, which features a JIL High-certified HSM, these AEC-Q100 Grade 1 devices enable efficient application development using MPLAB® Harmony and MPLAB Code Configurator (MCC). They are available in 100- and 128-pin packages.
Live Chat
No problem. Chat with our engineering experts or schedule a call that's convenient for you.
Privacy Policy