We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Single-Wire and UNI/O® Bus Serial EEPROM

A Tale of Two Pins


Using as few as two pins, our single-wire and UNI/O® bus serial EEPROMs can add the functionality your attachable end products have been missing. From authentication to calibration, these chips are ideal for replaceable attachments and consumable goods. They can also provide usage data to give insight on your products health, lifetime, and usage statistics. With as few as two pins (Serial I/O and GND) these products provide the verification, tracking, usage record, and counterfeit protection needed for your devices.

The single-wire devices can be mechanically attached (snap-in) to your end products. This means simplified manufacturing and greater flexibility with low-thermal plastic enclosures. They also offer extremely strong ESD protection making them suitable for direct contact from outside of the application.

Documentation


Data Sheets

11AAXXX-1-Kbit to 16-Kbit UNI/O Serial EEPROM Family Data Sheet
AT21CS01/AT21CS11 - 1-Kbit Single-Wire, I/O Powered Serial EEPROM with Unique 64-Bit Serial Number

Demo and Evaluation Boards


Part Number: Quantity: Price per Unit (in USD): Total Amt:
EV60D49A

The Memory Xplorer Base Board (EV60D49A) is an easy-to-use interactive user tool that demonstrates the best-in-class features, functionality and low-power operation of Microchip Serial EEPROM devices.

EV08L40A

The Memory Xplorer Single-Wire Daughter Board (EV08L40A) is for use with the Memory Xplorer Base Board (EV60D49A) to evaluate Microchip Single-Wire Serial EEPROM devices.

Live Chat

Need Help?

Privacy Policy