We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

The Memory Xplorer Base Board (EV60D49A) is the hardware interface for Microchip's Memory Xplorer evaluation platform. Memory Xplorer makes it easy for engineers and developers to configure and evaluate Serial EEPROMs, shortening the overall development time needed to bring new designs from prototype to production. The Base Board is intended to be used alongside any of the following daughterboards depending on the target memory bus:

  • Memory Xplorer I2C EEPROM Daughterboard - EV94T74A
  • Memory Xplorer SPI EEPROM Daughterboard - EV34X05A
  • Memory Xplorer Single-Wire EEPROM Daughterboard - EV08L40A
  • Supports Microchip's EEPROM Daughterboards
  • Variable Socket VCC Voltage
    • Variable from 1.7V to 5.5V
    • Controlled via inputs from Memory Xplorer
  • For use with Memory Xplorer Software
    • Supports Windows® 10 or higher operating systems
    • Utilizes USB interface to communicate with user's PC

For the Memory Xplorer Base Board to function properly, the following hardware and software requirements must be met:  

  • PC compatible system
  • An available USB port on PC
  • Windows®10 or higher operating systems(1)

Note 1:   Testing has been performed on a 64-bit Windows®10 operating system.

PM-26-110796-260106-MPD-PHOTO-EV60D49A-Serial-Mem-Eval-Baseboard-Angle3-Transparent.png PM-26-110796-260106-MPD-PHOTO-EV60D49A-Serial-Mem-Eval-Baseboard-Front3-Transparent.png PM-26-110796-260106-MPD-PHOTO-EV60D49A-Serial-Mem-Eval-Baseboard-Back-Transparent.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
EV60D49A_EnviromentalDeclarations.zip EHS Certificate Download
Memory_Xplorer_2.0.0_x64_en-US.exe Software Tools Download

Live Chat

Need Help?

Privacy Policy