We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

The Memory Xplorer SPI Daughter Board (EV34X05A) is for use with the Memory Xplorer Base Board (EV60D49A) as the hardware interface for Microchip's Memory Xplorer evaluation platform. Memory Xplorer makes it easy for engineers and developers to configure and evaluate Serial EEPROMs, shortening the overall development time needed to bring new designs from prototype to production. 

  • Supports SPI Interface Protocol
    • Uses SCL and SDA to communicate with the device
  • Socket interface compatible with MIKROE development boards
  • Variable Socket VCC Voltage
    • Variable from 1.7V to 5.5V
    • Controlled via inputs from Memory Xplorer
  • SPI Daughter Board (EV34X05A)
  • Various loose Microchip SPI Serial EEPROM devices
  • PC compatible system
  • An available USB port on PC
  • Windows®10 or higher operating systems(1)

Note 1:   Testing has been performed on a 64-bit Windows®10 operating system.

PM-26-110795-260106-MPD-PHOTO-EV34X05A-SPI-Mem-Daughter-Board-Front-Transparent.png PM-26-110795-260106-MPD-PHOTO-EV34X05A-SPI-Mem-Daughter-Board-Angle-Transparent.png PM-26-110795-260106-MPD-PHOTO-EV34X05A-SPI-Mem-Daughter-Board-Back-Transparent.png PM-26-110795-260106-MPD-PHOTO-EV34X05A-SPI-Mem-Daughter-Board-Dynamic1-Transparent.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
EV34X05A_EnviromentalDeclarations.zip EHS Certificate Download
Memory_Xplorer_2.0.0_x64_en-US.exe Software Tools Download
EV34X05A SPI Socket Board Schematic Schematics Download

Live Chat

Need Help?

Privacy Policy