We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

DO-254 10/100/1000 Ethernet MAC


The 10/100/1000 Ethernet MAC Controller DO-254 IP Core implements the Media Access Control as specified in the IEEE 802.3-2008 specification.

It can be configured to interface with the PHY through MII, RMII, GMII or SGMII, giving a wide choice to the user for the selection of the chip to connect to the physical layer. It can be configured to operate at 10 Mbps, 100 Mbps or 1000 Mbps, allowing the user to select the speed in base of their needs such as power, size, latency, etc.


Features and Benefits


  • Configurable bit rate (1000 Mb/s, 100 Mb/s or 10 Mb/s)
  • DAL A according to DO-254 / ED-80
  • Compliant to the RMII specification (March 20, 1998)
  • Compliant to the SGMII specification Revision 1.8 (optional)
  • Fully synchronous design
  • Simple interface to user’s logic
  •  TMR coding for radiation-hardening (optional)

Licensing Options


For additional information, info@safecoredevices.com or visit SafecoreDevices

Documentation


Title
do254-101001000-ethernet-mac Link



Live Chat

Need Help?

Privacy Policy