TimePictra® provides a unified platform for monitoring and managing high‑accuracy timing networks used across critical infrastructure. It offers detailed visibility into system status through integrated fault, configuration, performance and security management.
Dashboards, topology views, and configurable monitoring tools support efficient analysis of timing behavior and help identify issues before they affect operations. TimePictra also integrates with TimeProvider® systems, SyncServer® instruments, and the BlueSky® Global Navigation Satellite System (GNSS) Firewall.
Designed for mission‑critical environments, it supports high availability, strong security controls, and long‑term analytics with up to one year of historical data.
The TimePictra software suite comes standard with a comprehensive set of features for FCAPS management. It also includes a geographical topology map, a navigation tree with domain hierarchy and a dashboard that reports alarms, inventory, user logins and license installation information.
The Configuration Manager allows authorized users to access, manage and visualize in real time all network element data and configuration updates within one application. The Configuration Manager displays information graphically at the cluster, port, module and service levels. The TimePictra platform can also add or delete client clocks and monitor their status based on sync flow detection.
Critical infrastructures such as 5G wireless networks and smart power grids rely on resilient timing and synchronization to enable secure and reliable services. Many operators are transitioning to hybrid architectures that use secure network-based timing to reduce dependency on Global Navigation Satellite System (GNSS) alone. Operators must monitor live-sky GNSS synchronization reception and secure network-based synchronization transmission to ensure resilient timing for their critical infrastructures.
Our TimePictra 11 software suite provides full control and monitoring of all synchronization sources and distribution trails in the network, allowing you to instantly detect and respond to potential security threats or performance issues. The addition of our BlueSky GNSS Firewall enables real-time detection and response to potential GNSS jamming and spoofing security threats.
High‑accuracy time transfer enables precise, traceable synchronization across wide‑area networks, even when Global Navigation Satellite Systems (GNSS) signals are impaired or unavailable. By distributing resilient, nanosecond‑level timing through virtual Primary Reference Time Clock (vPRTC) and coherent Primary Reference Time Clock (cnPRTC) architectures, organizations can maintain trusted time sources over national and regional infrastructures.
The TimePictra® platform supports this by managing, validating and monitoring end‑to‑end time delivery, supporting consistent, high‑performance timing for critical applications.
5G networks are being deployed worldwide, but each network can only function with accurate and dependable time. Without accurate time, 5G networks may need to shut down.
The TimePictra platform provides all the features and functions needed to deploy, configure, manage, verify, visualize, and monitor a 5G network.
Power is critical to infrastructure and the demands placed on power utilities are growing daily. Combining the TimePictra platform with virtual Primary Reference Time Clock (vPRTC) architectures provides accurate sub-microsecond time while drastically reducing GNSS dependance while managing, verifying, and monitoring such critical networks.
Public transportation networks require high-accuracy timing and GNSS monitoring in many cases at their remote locations to ensure their other GNSS-dependent services continue to function. The TimePictra platform, vPRTC architecture and our BlueSky™ firewall deliver critical distribution and monitoring functions
Just as a network firewall detects and protects against network attacks, a GNSS firewall identifies jamming and spoofing threats and alerts critical infrastructure operators of untrusted sky-based signals. The TimePictra Synchronization and Management System provides full visibility into sky-based and network-based timing.
Watch our video tutorial that demonstrates the use of the TimePictra platform with BlueSky GNSS Firewall systems. This tutorial provides a comprehensive overview of the health of GNSS signal reception worldwide. It includes various scenarios on how to monitor, detect and analyze GNSS anomalies related to different GNSS metrics such as phase time offsets, position deviations and satellite count measurements.
Contact our Client Success Team to get more information about our clock and timing products or to request a quote.
We have an extensive network of highly trained clock and timing experts. Go to our listing to locate a sales and support representative in your country.
Visit our Frequency and Time Systems support portal to download technical documents and other resources, enter support tickets or open RMA service requests.
Live Chat