The MD-990-0011-B is a powerful SyncE timing module for data center servers and network equipment. It provides precise synchronization for applications, including AI, 5G and next-generation connectivity.
Collaborating with Intel, the MD-990-0011-B timing module offers seamless integration with Intel Xeon® 6 SoC server platforms, enabling OEMs and ODMs to build future-ready systems.
Watch this video to learn more about the MD-990-0011 module, a frequency, phase and time synchronization module for data center servers. Its plug-and-play M.2 form factor simplifies design. The module supports automatic clock selection and offers robust holdover to maintain clock frequency and phase during input loss.
For enhanced performance, the module is also hardware-ready for external compensation algorithms. It can be monitored and reconfigured via a GUI over an I2C connection. This video also showcases a real-time demonstration of the module responding to loss of various clock inputs.
This timing module integrates several of our advanced technologies into a single solution. Key components include the following featured products.
Programmable LVCMOS ePPS Buffer
The ZL40255A programmable fanout buffer IC accepts one Low-Voltage Complementary Metal-Oxide Semiconductor (LVCMOS) input clock of up to 250 MHz and provides up to 6 LVCMOS outputs. It supports clock, data and ePPS signal applications. Automatic self-configuration occurs after power-up or reset.
SyncE Network Synchronizer
The ZL80132B SyncE network synchronizer comes with dual DPLL clock channels, three DPLLs for advanced modes and five low-jitter synthesizers. Its features also include ePPS, fast boot, partial reset and cascading DPLL and is well-suited for 5G DU/CU server applications with GPS/GNSS synchronization.
High-Stability Crystal Oscillator
The OX-221 is a high-performance Oven-Controlled Crystal Oscillator (OCXO) in a 22 × 25 SMD hermetically sealed package. It delivers excellent frequency stability, slope and holdover performance for 5G base stations and IEEE 1588 applications.
ePPS TimeBuffer
The ZL80640B ePPS TimeBuffer features four inputs and 12 outputs, providing reliable time signal fanout with ePPS and smooth reference and synchronization locking. Intended for server-based 5G DU/CU applications, it can be integrated into OCP NIC or PCIe® daughter cards or deployed in large telecom chassis systems.
CMOS Crystal Oscillator
This crystal oscillator is a quartz-stabilized square-wave generator with a CMOS output, using a fundamental or third-overtone crystal for low jitter and a monolithic IC to improve reliability and cost efficiency.
±0.5°C Max. Accuracy Digital Temperature Sensor
This digital temperature sensor features user-programmable registers for flexible settings, including power modes and temperature alert limits. Its configurable alert output and SMBus/I2C interface make it well-suited for advanced, multi-zone temperature monitoring.
2 kb I2C Serial EEPROM
The device features a 256 kb x 8-bit memory block with a two-wire serial interface, operates down to 1.7V and supports low standby and active currents. It supports 16B page writes and connections with up to eight devices to provide 16 Kbits of EEPROM.
The MD-990-0011-B delivers industry-leading Synchronous Ethernet (SyncE) and PTP timing accuracy so that your systems meet the most demanding data center and telecom synchronization requirements. Its robust holdover capability maintains precise timing during reference loss, minimizing downtime and protecting service continuity.
With its modular M.2 E-Key form factor and pre-validated hardware and firmware, the MD-990-0011-B enables rapid integration across a variety of platforms, including OCP NICs, PCIe NICs and server motherboards. It provides support for standard Linux® tools and firmware updates so that your design remains adaptable to evolving standards and requirements.
We provide extensive technical documentation, application notes and direct engineering support to help you accelerate development and avoid common pitfalls. By leveraging a pre-certified, field-proven module, you reduce the need for custom timing circuit design and compliance testing, which reduces development effort and project risk.
This discovery tool provides an extensive overview of our products. Simply open the selection tool and click on the blocks for the product categories to navigate down to the details about individual products.
The Cross Reference Tool within ClockWorks® Configurator allows you to enter the name of a company or one of their part numbers to see a list of comparable Microchip products.
Our Client Support team is here to support you. Use the link below to schedule a call with a member of our team, use our live chat widget in the bottom right corner or submit a question for assistance and we will follow up with you as soon as possible.
Live Chat