The ZL30735 is a comprehensive network synchronization solution featuring up to eight independent Digital PLLs (DPLLs) and five extremely low-output-jitter synthesizers, combined with IEEE 1588-2008 PTP stack and synchronization algorithm software packages. It serves as an excellent central timing solution for applications such as routers, switches, optical transparent networks and 4G/5G wireless base stations (CU/DU/RU).
Click any box to learn more about the IEEE1588 product.
Our industry-leading network synchronization PLLs come with a full range of IEEE 1588-2008 Precision Time Protocol (PTP) software that supports multiple PTP profiles and PTP equipment clock specifications. PLL devices also support the full range of electrical equipment clock specifications. Please refer to the following list of supported profiles and equipment clock specifications:
This is a non-exhaustive list of key profiles and standards that we support:
This discovery tool provides an extensive overview of our products. Simply open the selection tool and click on the blocks for the product categories to navigate down to the details about individual products.
The Cross Reference Tool within ClockWorks® Configurator allows you to enter the name of a company or one of their part numbers to see a list of comparable Microchip products.
Our Client Support team is here to support you. Use the link below to schedule a call with a member of our team, use our live chat widget in the bottom right corner or submit a question for assistance and we will follow up with you as soon as possible.
Live Chat