Resistance Weld
Our XR-A crystals have HC49-style holders that are hermetically sealed with resistance welding. These crystals have an internal environment of 90% nitrogen and 10% helium, which makes them unsuitable for doubly rotated crystal cuts. The leads for the HC49 package can be formed and trimmed for surface-mount applications. The quartz resonator is secured at two points.
Surface Mount
Our XR-P (SM1-style) resistance-weld crystals provide a precision, high-reliability, rugged, surface-mount design. Low phase noise and low g-sensitivity options make this an excellent choice for microwave, satellite, telemetry, radar and military communication applications.
Cold Weld
The XR-B is an HC43-style holder that is hermetically sealed by cold weld with an internal vacuum environment. The package is well suited for wide range of frequencies and cuts. The leads of the package can be formed and trimmed for surface-mount applications. The quartz resonator is secured at two points.
Cold Weld
The XR-U is an HC37- or TO8-style holder. The package is hermetically sealed by cold weld with an internal vacuum environment. It is well suited for wide range of frequencies and cuts. The quartz resonator is secured at four points for more robust or harsh environment applications.
Four-Point Mount
The XR-R is an HC35- or TO5-style holder. The package is hermetically sealed by cold weld with an internal vacuum environment. It is well suited for wide range of frequencies and cuts. The quartz resonator is secured at four points for more robust or harsh environment applications. This package has a smaller form factor than the large XR-U package.
Smaller Form Factor
The XR-M is a two-point mount, HC45- or UM1-style holder, hermetically sealed by either a resistance or cold weld process allowing either a vacuum or nitrogen backfill. The leads of the package can be formed and trimmed for surface-mount applications. The package has a smaller form factor than the large XR-A or XR-B package.
With the acquisition of Vectron, we offer a more comprehensive portfolio of oscillator technologies, services and solutions so you can build more reliable systems supporting today’s precise timing standards. These solutions include OCXOs, TCXOs, VCXOs, VCSOs, GNSS-DOs, high-reliability crystals and high-reliability space and defense products.
We are here to support you. Do you need more information about our products, design assistance or technical support? Use the link below to email us for a fast response to your questions.
Live Chat