We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: VIDEO-DC-SLVS30

SLVS-EC 3.0 FMC

Overview

Microchip’s SLVS-EC 3.0 FMC (VIDEO-DC-SLVS30) enables evaluation of Sony’s high-speed SLVS-EC receiver IP on PolarFire® FPGAs for advanced CMOS image sensor applications.
It supports Sony IMX901 with 4-lane SLVS-EC 3.0 at 4.752 Gbps/lane, enabling 7840 × 2112 @ 60 fps video streaming, with support for 2/4/8 lanes, up to 9.504 Gbps/lane, and RAW-8/10/12/16 formats.

SLVS-EC 3.0 Block Diagram
 

SLVS-EC 3.0 FMC Demo Setup
Demonstrates 4-lane SLVS-EC 3.0 at 4.752 Gbps, streaming 7840×2112 video at 60 fps and converting it to 4-channel CoaXPress for high-speed frame capture.
The PolarFire Quad Channel CXP-12 Kit  (P/N: MPF100-QCXP-KIT) needs be purchased seperately.

  • FPGA
    • PolarFire® and PolarFire SoC FPGA support
    • ​SLVS-EC Receiver IP v4.4​ 
  • Memory​
    • 64-Kbit I²C EEPROM 
  • High-Speed Connectivity​
    •  ​​1× SLVS-EC v3.0 interface  
    • ​2 / 4 / 8 configurable lanes  
    • ​Up to 9.504 Gbps per lane  
  • ​​Expansion​ 
    • ​​1× VITA™ 57.4 FMC+™ LPC Connector​
    • Sony CMOS image sensor interface 
    • ​Supports RAW-8, RAW-10, RAW-12, and RAW-16 pixel formats​ 
  • ​​1× SLVS-EC 3.0 FMC (VIDEO-DC-SLVS30)
  • ​1× QuickStart Card​
PM-26-116451-260909-FPGA-PHOTO-VIDEO-DC-SLVS30-SLVS-EC-3-0-FMC-Angle2-Transparent.png PM-26-116451-260909-FPGA-PHOTO-VIDEO-DC-SLVS30-SLVS-EC-3-0-FMC-Angle1-Transparent.png PM-26-116451-260909-FPGA-PHOTO-VIDEO-DC-SLVS30-SLVS-EC-3-0-FMC-Front-Transparent.png PM-26-116451-260909-FPGA-PHOTO-VIDEO-DC-SLVS30-SLVS-EC-3-0-FMC-Back-Transparent.png PM-26-116451-260909-FPGA-PHOTO-VIDEO-DC-SLVS30-SLVS-EC-3-0-FMC-Dynamic2-Transparent.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
SLVS-EC 3.0 FMC Schematics Schematics Download
SLVS-EC 3.0 FMC Statement of Volatility Information Sheet Download

Live Chat

Need Help?

Privacy Policy