We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: TPG2001

BEEPROG UNIVERSAL PROGRAMMER

Overview

This product is no longer available for sale.

A Universal Programmer for Socket-Based and In-Circuit Programming

The BeeProg+ from ELNEC is built to meet the strong demands of the small manufacturing and developer community for a fast and reliable universal programmer. It supports all types of silicon technologies of today, and also tomorrow’s programmable devices, without a family-specific module. Using a built-in in-circuit serial programming (ICSP) connector, the programmer is able to program ISP capable chips in circuit.

BeeProg+ isn't only a programmer, but also a tester of TTL/CMOS logic ICs and memories. Furthermore, it allows generation of user-definable test pattern sequences. BeeProg+ features very fast programming due to high-speed FPGA driven hardware and execution of time-critical routines inside of the programmer. It interfaces with the IBM PC compatible or higher, portable or desktop personal computers through USB (2.0/1.1) port or any standard parallel (printer) port. The programmer can utilize the power of both USB high-speed port and IEEE1284 (ECP/EPP) high-speed parallel port. Support of both USB/LPT port connections gives you the choice to connect the BeeProg+ programmer to any PC, from the latest notebooks to older desktops without a USB port.

BeeProg+ supports all Microchip device families, plus thousands of additional devices. For a complete list, look here.

Hardware Features

  • FPGA based, totally reconfigurable 48 powerful TTL pin drivers provide H/L/pull_up/pull_down and read capability for each pin of socket. Advanced pin drivers incorporate high-quality high-speed circuitry to deliver signals without overshoot or ground bounce for all supported devices. Improved pin drivers operate down to 1.8V so you'll be ready to program the full range of advanced low-voltage devices.
  • The programmer performs device insertion test (wrong or backward position) and contact check (poor contact pin-to-socket) before it programs each device. These capabilities, supported by over-current protection and signature-byte check help prevent chip damage due to operator error.
  • The built-in self test capability allows the software to thoroughly check the health of the programmer.
  • Built-in protection circuits eliminate damage of programmer and/or programmed device due to environment or operator failure. All the inputs of the BeeProg+ programmer, including the ZIF socket, connection to PC and power supply input, are protected against ESD up to 15kV.
  • BeeProg+ programmer performs programming verification at the marginal level of supply voltage, which improves programming yield, and guarantees long data retention.
  • Various socket converters are available to handle device in PLCC, JLCC, SOIC, SDIP, SOP, PSOP, SSOP, TSOP, TSOPII, TSSOP, QFP, PQFP, TQFP, VQFP, QFN (MLF), SON, BGA, EBGA, FBGA, VFBGA, UBGA, FTBGA, LAP, CSP, SCSP, LQFP, MQFP, HVQFN, QLP, QIP and other packages.

N/A

Operating Paramaters

  • Operating voltage: 100-240V AC rated, 90-264 VAC max., 47-63 HZ
  • Power consumption: max. 20W active, about 2W sleep
  • Dimensions: 195x140x55 mm (7.7x5.5x2.2 inch)
  • Weight: 0.9kg (1.98 lb)
  • Temperature: 5°C ÷ 40°C (41°F ÷ 104°F)
  • Humidity: 20%..80%, non condensing

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category

Live Chat

Need Help?

Privacy Policy