We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: TPG100019-G3

Softlog ICP2ISO(G3) 1-Channel Galvanic Isolated In-Circuit Production Programmer

Overview

The ICP2ISO(G3) 1-Channel Production Quality Galvanic Isolated In-Circuit (ICSP) Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and programs 8-bit PIC® & AVR MCUs and serial EEPROMs & Flash ICs.
ICP2ISO(G3) supports popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc.)

  • Space-Saving Design: Its compact size minimizes valuable workspace, while DIN rail and wall mounting options offer seamless integration into your production line.
  • ATE Integration Made Easy: Simplify automated testing with effortless integration into Automatic Test Equipment (ATE) environments.
  • Rock-Solid Reliability: Galvanic isolation of control and communication lines guarantees error-free operation, even in demanding production settings.
  • Daisy Chain Expansion: Increase your programming capacity to 16 channels by connecting multiple programmers in a daisy chain configuration, ideal for high-volume production environments.
  • Full ICP2 Compatibility: Enjoy seamless integration with existing ICP2 workflows.
  • Gap Eliminator™ Technology: Effectively removes programming gaps, reducing programming time while improving the performance of the production line.
  • Universal flash programmer
  • Compact, space-saving design, 78 x 60 x 28mm
  • Galvanic isolation of control and communications lines
  • Daisy chain setup possibility to increase capacity to 16 channels
  • On-board 32MByte flash memory per channel for non-volatile storage of the HEX (6 environments)
  • Full compatibility mode with ICP2
  • Easy ATE integration
  • Programmer unit
  • Power adapter
  • USB cable
  • D-Sub 15 pin mating connector
  • 16 pins 2.54mm mating adapter for RS-232 and CONTROL interface

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category

Live Chat

Need Help?

Privacy Policy