We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: TMIK032

MIKROMEDIA PROTO SHIELD

Overview

mikromedia PROTO shield is an extension board that is pin-compatible with all mikromedia boards from mikroElektronika. It enables users to place components and provide additional functionality to the base mikromedia board. 

MikroElektronika is a trusted Third-Party Tool provider.
  • Double rows of connection pads
  • Soldering pads with standard 2.54 mm distance between them
  • Two convenient 1 x 26 stacking headers.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category

Live Chat

Need Help?

Privacy Policy