We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: TDGL026

CHIPKIT PMOD SHIELD

Overview

The chipKIT™ Pmod Shield is an input/output expansion board for use with the chipKIT uC32 (TDGL017) or chipKIT Uno32 (now discontinued), as it has the same form factor. (Digilent Inc. 410-229)

 

  • Compatible with the chipKIT uC32 (TDGL017) and chipKIT Uno32 (now discontinued)
  • Provides access to Digilent's full line of peripheral modules (Pmods)
  • Five 2x6-pin Digilent Pmod connectors
  • One 6-pin SPI connector
  • One I2C daisy-chain connector

N/A

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category

Live Chat

Need Help?

Privacy Policy