We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: TDGL024

TDGL024 - DIGILENT ANALOG DISCOVERY BNC ADAPTER BOARD

Overview

The Discovery BNC adapter board is for use with the Analog Discovery™ tool. It enables the use of standard BNC-terminated test leads and probes providing BNC terminations to each of the two oscilloscope channels on the Analog Discovery.
Each channel of the oscilloscope can be selected as AC- or DC-coupled by adjusting the jumper that is located behind that channels BNC input connector. Also, the two AWG channels are equipped with BNC terminations, and each channel can have either the 50-ohm or the 0-ohm termination selected.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category

Live Chat

Need Help?

Privacy Policy