We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: T4DSYS-004

T4DSYS-004 - 4D INTELLIGENT DISPLAY MODULE STARTER KIT SK-32PTU

Overview

The SK-32PTU is the perfect option for a first-time 4D Systems user. The SK-32PTU is a starter kit that includes a uUSB-PA5 Programming Adaptor, 2GB micro-SD card, and the uLCD-32PTU. The uLCD-32PTU is driven by the PICASO graphics processor, which is driven by a highly optimized virtual core engine called EVE Extensible Virtual Engine. An extensive range of hardware and software peripherals have been integrated into the design to give the user the freedom to adapt the module to suit almost any application.
  • 3.2 TFT LCD Touch Screen
  • 240x320 Resolution with 65K True-to-Life Colors
  • PICASO Graphics Processor
  • 2 x 5 Pin Serial Programming Interface
  • 2 x 15 pin Header for Expansion
  • 1.2W Audio Amplifier with Speaker
  • micro-SD Card Slot with 2GB micro-SD Card
  • uUSB-PA5 Programming Adaptor

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category

Live Chat

Need Help?

Privacy Policy