We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: SW006029-10N

MPLAB® XC Unified Network Server License (10 Seats)

Overview

Currently not available for purchase. Please contact SW.Licensing@microchip.com for more information.

The MPLAB® XC Unified Network Server License (10 Seats) unlocks the complete capabilities of the MPLAB XC8, XC16, XC32 and XC-DSC compilers, enabling advanced-level optimizations, significant reductions in code size, and superior performance.

The network server license type enables organizations to efficiently manage and distribute licenses in a networked environment. It allows for license installation on a network, with the capability to support a large number of users through multiple licenses. This promotes collaboration and productivity, making it ideal for global companies with multiple design centers located in different geographies. Additionally, the loan-out feature provides the flexibility of temporarily allocating licenses.

A 10-seat network server license allows up to ten users to compile at the same time. An eleventh user must wait until one of the active users has been idle for 60 minutes. Each time a user compiles, their 60-minute timer resets.

The MPLAB XC Unified Network Server License (3 Seats) also comes with 12 months of High Priority Access (HPA). HPA is a 12-month maintenance service that provides unlimited PRO optimizations for all MPLAB® XC compiler versions, priority technical support for compiler-related queries, and free shipping of development tools ordered on Microchip’s Purchasing and Client Services e-commerce website.

Download a Network Server Installer here.

For a complete list of documentation, please visit the MPLAB XC Compilers page here.

Key Features:
  • MPLAB XC Unified Network Server License (10 Seats) unlocks the full potential and optimizations for MPLAB XC8, XC16, XC32, and XC-DSC compilers.
  • Gain access to unlimited PRO-level optimizations for all versions of MPLAB XC compilers.
  • Achieve significant reductions in code size and enhance speed, benefiting your designs.
  • Intended for multiple users and can be installed on a network.
  • Restricted to use by up to ten users at a time. The license becomes available to others one hour after execution.
  • Compatible with virtual machines
  • Ideal for global companies with multiple design centers.
  • Includes a loan-out feature, allowing the license to be used like a node-locked/workstation license for a specific amount of time (maximum one month on loan-out).
  • Suitable for use with software containers in a Continuous Integration and Continuous Deployment (CI/CD) environment.
  • Available as downloadable software or hard copy.
  • Hard copy includes a license with activation instructions.

MPLAB X IDE version v6.15 and later.

The MPLAB XC Compilers and their licensing software are designed to work with multiple operating systems and require 64-bit versions of the following:

  • Microsoft Windows® 10 or later
  • macOS®
  • Linux®

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category

Live Chat

Need Help?

Privacy Policy