We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: PS7052

2 CELL LITHIUM BATTERY MANAGER MODULE

Overview

This product is no longer available for sale.
The PS705x module is Not Recommended for New Designs. It is a battery monitor with safety based on the Microchip PS700 battery monitor IC. The PS705x is designed to operate in a battery pack consisting of one (1) or two (2) series connected Li-Ion / Poly cells.
  • PS700 tested, fully populated modules
  • Works with 1- or 2-cell series Li-Ion / Poly configurations
  • Performs accurate capacity accumulation
  • High accuracy measurement of charge/discharge current, voltage, and temperature with on-chip 16-bit integrating A/D
The PS705x module is Not Recommended for New Designs. It is a battery monitor with safety based on the Microchip PS700 battery monitor IC. The PS705x is designed to operate in a battery pack consisting of one (1) or two (2) series connected Li-Ion / Poly cells.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category

Live Chat

Need Help?

Privacy Policy