We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MCP7384XEV

MCP7384X LI-ION BATTERY CHARGER EVALUATION BOARD

Overview

This product is no longer available for sale.
The MCP7384X Li-Ion Battery Charger Evaluation Board features three circuits utilizing the MCP73841, MCP73842 and MCP73843 devices to demonstrate simple, stand-alone, linear charging of single or dual cell Lithium-Ion/ Lithium-Polymer battery packs (the battery packs are not included).

Devices Supported: MCP73841, MCP73842, MCP73843
  • Two single-cell reference designs and one dual-cell reference design are provided
  • The reference designs demonstrate constant current charging followed by constant voltage charging with automatic charge termination
  • Three levels of constant current, one for each reference design, are demonstrated: 500 mA, 1A and 275 mA for the two single cell reference designs and the dual cell reference design, respectively
The MCP7384X Li-Ion Battery Charger Evaluation Board features three circuits utilizing the MCP73841, MCP73842 and MCP73843 devices to demonstrate simple, stand-alone, linear charging of single or dual cell Lithium-Ion/ Lithium-Polymer battery packs (the battery packs are not included).

Devices Supported: MCP73841, MCP73842, MCP73843

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MCP73841/2/3/4 Datasheet Data Sheets Download
MCP7384x Li-Ion Battery Charger Evaluation Board Gerbers Board Design Files Download
MCP7384X Evaluation Kit User's Guide User Guide Download

Live Chat

Need Help?

Privacy Policy