We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: KSZ8873FLL-EVAL

KSZ8873FLL EVAL BOARD

Overview

The KSZ8873MLL/FLL/RLL is Micrel’s third generation fully integrated 3-port switch. The two PHY units of KSZ8873MLL/RLL support 10BASE-T and 100BASE-TX. The KSZ8873FLL supports 100BASE-FX. The devices have been designed for cost sensitive systems, however, still offer a multitude of features, such as switch management, port and tag based VLAN, QoS priority, one MII interfaces and CPU control and data interfaces.The KSZ8873MLL/FLL/RLL is an excellent choice for VoIP Phone, Set-top/Game Box, SOHO Residential Gateway, industrial Ethernet systems and as a standalone 3-port switch.The KSZ8873MLL/FLL/RLL Evaluation Board provides a convenient means to evaluate the KSZ8873MLL/FLL/RLL’s rich feature set. Easy access is provided to all of the KSZ8873MLL/FLL/RLL pins, with jumpers and interface connectors allowing quick configuration and re-configuration of the board. MIIM, EEPROM programming, SPI emulation software are also provided to access the more extensive features of the KSZ8873MLL/FLL/RLL, via a PC USB port.

  • KSZ8873MLL/FLL/RLL Integrated 3-Port 10/100 Managed Ethernet Switch
  • Two RJ-45 Jacks for Ethernet LAN Interfaces with corresponding Isolation Magnetics (KSZ8873MLL/RLL)
  • Auto MDI/MDI-X on the PHY port
  • 1 PHY Mode and 1 MAC Mode MII Connectors for the Switch RMII/MII Interface
  • 2 100Base-FX fiber interface(KSZ8873FLL)
  • 1 USB port to emulate an MIIM, EEPROM, SPI Interface
  • On board EEPROM
  • 2 LEDs per port to Indicate the Status and Activity of the RJ45 port
  • 1 power jack for 5VDC Universal Power Supply

N/A

Cannot load image!