We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: HV9980DB1

3-CHANNEL LED ARRAY DRIVER IC


Please download the user guide for more information.

Overview


The HV9980B1 demoboard is an RGB or multi-channel white LED backlight driver designed to drive LEDs for a large-screen TV. The HV9980DB1 can drive three common-anode LED strings from a 100 - 140V input at currents up to 70mA in steady state. It can also drive the LEDs at currents as large as 160mA for short durations to facilitate backlight scanning mode.  Each of the three channels can be individually controlled by PWM dimming. The demoboard is also protected from short circuit conditions across any string and recovers automatically once the condition disappears.

Documentation


Title
Document Id
HV9980DB1 User Guide Download 3cd3a83b-afa0-45b1-90f0-f173238dc88f