The LAN9313M is a full-featured, three-port 10/100 managed Ethernet switch designed for embedded applications where performance, flexibility, ease of integration and system cost control are required. The LAN9313M combines all the functions of a 10/100 Ethernet switch system, including the Switch Fabric, packet buffers, Buffer Manager, MACs, PHY transceivers, and serial management. The 9313M hosts a connector to an external PHY. This MAC interface supports a standard 40-pin (female) MII connector.
The LAN9313M combines all the functions of a 10/100 Ethernet switch system, including the Switch Fabric, packet buffers, Buffer Manager, MACs, PHY transceivers, and serial management.
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| LAN9313/LAN9313i Reference Design Bill of Materials | Board Design Files | Download |