We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EV99F34A

8 x 4-pair 90/60W and 8 x 2-pair PSE EVB featuring PD77718 + PD77010

Overview

The EV99F34A evaluation board (EVB) is based on Microchip’s PD77718 PoE manager and the PD77010 PoE controller. The EV99F34A operates in Controller mode using the PD77010 and demonstrates eight IEEE® 802.3bt 2-pair ports using the PD77718T3 and eight IEEE 802.3bt 4-pair ports using two PD77718T4 devices. The evaluation system provides designers with the required environment to evaluate the performance and implementation of PD77718T3 & PD77718T4 PoE  managers and PD77010 PoE controller. The included firmware demonstrates both 4-pair and 2-pair operation. The  evaluation board enables PoE designers to evaluate Microchip's PoE solution with flexibility and easy configuration.

For the latest PoE FW available, please visit Microchip Software Libraries.

  • Featuring PD77718T3, PD77718T4, and PD77010
  • IEEE 802.3af/at/bt Type 4 standard compliant
  • Eight 2-pair and Eight 4-pair Ports Structured by Three PD77718 devices and controlled by the PD77010
  • Two gangs (each contains 8 RJ45 connectors)
  • Switch domain USB-C® interface to be connected to a PC with the Microchip GUI
  • PoE controller manual eset and disable ports
  • LED status indication for all ports (LED stream)
  • Requires single power source only
  • 0°C to 40°C working temperature
  • RoHS compliant

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
PD77718 and PD77010 Evaluation Board User Guide User Guides Download
EV99F34A Design Files Board Design Files Download

Live Chat

Need Help?

Privacy Policy