This board enables easy connection of the PAC1942 to power sources and loads for power monitoring and energy metering using on board 4mOhm high side current sensing resistors. It has USB connection to PC and a GUI to display the data, as well as options to disconnect the PC and communicate directly with a different host controller. Both channels have a voltage divider selector that allows the measurement of voltages above 9V. Channel 1 also has a demo voltage source controlled from the GUI.
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| EV99K19A/EV97L33A Rev2 Design Files | Board Design Files | Download | ||
| EV99K19A/EV97L33A Rev2 3D PDF | Board Design Files | Download | ||
| PAC194x/PAC195x Demo Application (v1.0.2.6) | Software Tools | Download | ||
| PAC194x/5x Python Library and Application (V1.1.0) | Software Libraries and Firmware | Download | ||
| PAC1942-2 Evaluation Board User's Guide | User Guide | Download |
Live Chat