We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EV96C70A

PoE 55W Dual Output Converter from 36V-54V Input

Overview

Microchip’s EV96C70A evaluation board provides designers with the environment needed for evaluating the performance and implementation of a dual output 55V/30W and 5V/25W power supply for use in PoE PD applications. The board features two flyback power supplies with a 36V to 54V input range using the Microchip LX7309 PWM controller. This board is used for evaluating the performance of Microchip PoE systems and the Microchip PWM controller LX7309, which is an integral part of Microchip PoE PD PD70201 and PD70211 controllers.

  • Input DC voltage connector and two output voltage connectors
  • 36 VDC to 54 VDC input voltage range
  • Two flyback DC/DC converters
  • 55V / 30W
  • 5V / 25W
  • On-Board “Output Present” LED indicators
  • Evaluation board working temperature: 0°C to 70°C
  • RoHS compliant

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
EV96C70A_55W User Guide User Guide Download

Live Chat

Need Help?

Privacy Policy