We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

The HV2802 is a low harmonic distortion, 32X 1:1 high-voltage analog switch with high voltage bias supply.  All the switch channels can pass up to ± 90V high voltage pulsed signals or high voltage DC signals with the switch biased at ±100V.  They are intended for use in applications requiring high-voltage switching, such as ultrasound imaging, piezoelectric transducer drivers and printers.

The HV2802 has a 3A peak-current performance in a 78-lead, 9 mm x 9 mm VFBGA package. The ON/OFF state of the 32 switches can be programmed individually through two digital serial interfaces with 3.3V or 5V CMOS logic level. The device has a typical 18Ω ON resistance and a 50MHz bandwidth for small signals.

The HV2802 has no bleed resistor at each switch pin.

  • Two ±100V 2.5A pulsers (MD1822 and TC6320) included

  • 18Ω ON resistance

  • 3A peak-current performance

  • 50MHz bandwidth for small signals

  • Up to ± 90V pulsed or DC input signal passed with the switch biased at ± 100V

  • ON/OFF state of the switches programmed individually with 3.3V or 5V CMOS logic level

PM-25-109890-251110-APID-PHOTO-EV95H30A-HV2802-Angle-Transparent.png PM-25-109890-251110-APID-PHOTO-EV95H30A-HV2802-Front-Transparent.png PM-25-109890-251110-APID-PHOTO-EV95H30A-HV2802-Back-Transparent.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
HV2802 Eval Board (EV95H30A) BOM Board Design Files Download
HV2802 Eval Board (EV95H30A) Altium files Board Design Files Download
HV2802 Eval Board (EV95H30A) Gerbers Board Design Files Download
HV2802 Eval Board (EV95H30A) Schematic Board Design Files Download
EV95H30A EU REACH Statement Certifications Download
EV95H30A China RoHS Certificate Certifications Download
EV95H30A EU Declaration of Conformity Certifications Download
EV95H30A UK Declaration of Conformity Certifications Download
HV2802 Analog Switch Evaluation Board User Guide User Guide Download

Live Chat

Need Help?

Privacy Policy