We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

The EV94W70A Evaluation Board provides a compact, hands‑on platform to evaluate Microchip’s MCP4XUXX 10‑bit digital potentiometers and familiarize with their serial interfaces and daisy‑chain operation mode. The board relies on a connector compatible with the mikroBUS™ standard, which allows it to be interfaced with a wide range of microcontroller development boards (for example, the PIC32MZ MXS Data Capture Board — EV64F02A — or the Curiosity High‑Pin‑Count (HPC) Development Board). The EV94W70A exposes device pins, serial lines, and labeled breakouts, enabling users to efficiently explore its features and integrate or debug host firmware with minimal setup required.

  • Covers all supported serial interface options: SPI, I²C, and SPI daisy-chain.
  • One device accessible via SPI and one device via I²C for side‑by‑side comparison.
  • Three devices connected in SPI daisy‑chain mode(*) for multi‑device demonstrations.  
  • Compatible with the EV64F02A (PIC32MZ MXS Data Capture Board) and the Curiosity HPC board for immediate use with provided GUI tools and firmware.
  • MCP4XUXX 10‑bit digital potentiometers are AEC-Q100 qualified, ensuring reliable device integration into automotive and industrial applications.

(*) Note: The daisy‑chain devices have their chip‑select assigned to the INT pin of the mikroBUS™ connector. Because they share the other SPI bus communication lines with the regular SPI device, the unused CS pin should be pulled high to prevent it from interfering with the daisy-chained SPI devices.

  • EV94W70A MCP4XUXX 10-Bit Digital Potentiometer Evaluation Board with mikroBUS™ socket
  • Jumper (J3)
PM-25-109523-251020-MSLD-PHOTO-EV94W70A-Digi-pot-eval-kit-Angle-Transparent.png PM-25-109523-251020-MSLD-PHOTO-EV94W70A-Digi-pot-eval-kit-Front-Transparent.png PM-25-109523-251020-MSLD-PHOTO-EV94W70A-Digi-pot-eval-kit-Dynamic2-Transparent.png PM-25-109523-251020-MSLD-PHOTO-EV94W70A-Digi-pot-eval-kit-Back-Transparent.png PM-25-109523-251020-MSLD-PHOTO-EV94W70A-Digi-pot-eval-kit-Dynamic1-Transparent.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MCP4XUXX 10-Bit Digital Potentiometer EV94W70A Evaluation Board User Guide User Guides Download
EV94W70A Rev2 Altium Design Files CAD Resources Download
EV94W70A Schematics Schematics Download
EV94W70A Bill Of Materials BOM Download
EV94W70A GERBERS Gerbers Download
EV94W70A 3D PDF Other Board Design Files Download
EV94W70A Firmware Software Libraries and Firmware Download
MCP42U83 API Software Libraries and Firmware Download

Live Chat

Need Help?

Privacy Policy