The MCP39F511A CT Evaluation Board (EVB) is a 1-phase evaluation board demonstrating current measurement using a Split-Core Current Transformer. The system calculates active power, reactive power, RMS current, RMS voltage, active energy, reactive energy and other typical power quantities, as described in the MCP39F511A data sheet.
It connects easily through USB to the “Power Monitor Utility Software” that offers automated control to allow easy experimenting with all system configuration settings, as well as monitor all voltage, current, and power measurements.
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| Power Monitor Utility (v1.4.2) | Software Libraries and Firmware | Download | ||
| EV83X46A-R2 Design Files | Board Design Files | Download | ||
| EV83X46A-R2 PDF 3D | Board Design Files | Download | ||
| EV83X46A-R2 Schematics | Board Design Files | Download | ||
| EV83X46A-R2 BOM | Board Design Files | Download | ||
| EV83X46-R2 GERBERS | Board Design Files | Download | ||
| MCP39F511A CT Power Meter User Guide | User Guide | Download |
Live Chat