The MCP1781 is a high-voltage, low dropout (LDO) regulator, capable of generating 200 mA output current. The input voltage range of 4.3V to 55V makes it suitable in 12V to 48V power rails and in high-voltage battery packs or in automotive applications where operating through large transients, such as load dump, is often expected.
A low UVLO at shutdown of 2.3V makes it adequate for cold cranking conditions in automotive applications.
The MCP1781 comes in two standard fixed output voltage versions: 3.3V and 5.0V. The regulator output is stable with 3.3 μF ceramic capacitors. The device is protected from short-circuit events by the current foldback function and from overheating by means of thermal shutdown protection.
The MCP1781 comes in two 5-lead packages, SOT-223 and TO-252, both with PGOOD pin and nSHDN pin. While in shutdown, the quiescent current drops to 3.5 μA, allowing for lower, overall power consumption. The device itself has a typical quiescent current of 35 μA, and a typical ground current of 73 μA while delivering maximum output current of 200 mA.
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| MCP1781 Evaluation Board User's Guide | User Guides | Download | ||
| MCP1781 Evaluation Board (EV78D55A) Design Files | Board Design Files | Download | ||
| MCP1781 Evaluation Board (EV78D55A) Gerbers | Board Design Files | Download | ||
| MCP1781 Evaluation Board (EV78D55A) BOM | Board Design Files | Download | ||
| MCP1781 Evaluation Board (EV78D55A) Schematic | Board Design Files | Download | ||
| MCP1781 Evaluation Board (EV78D55A) EU Declaration of Conformity | Certifications | Download | ||
| MCP1781 Evaluation Board (EV78D55A) China RoHS Declaration | Certifications | Download | ||
| MCP1781 Evaluation Board (EV78D55A) EU REACH Statement | Certifications | Download | ||
| MCP1781 Evaluation Board (EV78D55A) UK Declaration of Conformity | Certifications | Download |
Live Chat