The SAMA7G54 Curiosity Pro kit is designed for evaluating and prototyping with the Microchip SAMA7G54 microprocessor (MPU). Based on the SAMA7G54-V/4HB-SL3, the kit provides a feature-rich platform for memory, Ethernet, display, USB, CAN FD, wireless, and debug evaluation.
The kit includes a VSC8541 EDS2 Gigabit Ethernet daughter card and an OpenOCD debug probe. It features on-board and expansion Ethernet interfaces, MIPI CSI® and ISC display interfaces, USB host and device connectivity, CAN FD, an M.2 radio-module interface, Raspberry Pi®-compatible GPIO expansion, and two mikroBUS™ connectors.
Supported by MPLAB® X development tools, MPLAB Tools for VS Code, MPLAB Harmony v3, Linux distributions, and SAM-BA, the kit is well suited for industrial, automotive, home and building automation, appliance, and medical applications.
Two Quick Start Demos are available to help users quickly launch either a Linux or MPLAB® Harmony v3 demo.
Processor
• Microchip SAMA7G54-V/4HB-SL3 SoC
• 343-ball TFBGA, 14 x 14 mm, 0.65 mm pitch
Memory
• 8 Gb DDR3L
• 64 Mb QSPI NOR Flash with EUI-48
• 4 Gb SLC NAND Flash
• 2 Kb EEPROM with EUI-48
SD/MMC
• One 4-bit SD card socket
• One M.2 radio module with SDIO interface
USB
• One device USB Type-C® connector
• Two host USB Type-A connectors
Ethernet
• VSC8541 EDS2 Gigabit Ethernet daughter card (EV13R40A)
• One 10/100/1000 RGMII SODIMM add-on slot for EDS2 daughter cards
• One 10/100/1000 RGMII on-board interface
Vision
• One MIPI CSI® 34-pin FPC connector
• One ISC 30-pin connector
Debug Port
• OpenOCD debug probe (DV22S07A)
• One JTAG interface
• One FTDI-compatible UART debug connector
• One on-board USB Type-C®-to-UART converter
User Interaction
• One RGB LED
• Four push-button switches
CAN FD
• Three on-board CAN FD transceivers
• Two interfaces available on mikroBUS™ slots
Expansion
• Raspberry Pi® 40-pin GPIO connector
• Two mikroBUS™ connectors
• Two PIOBU/system headers
• Hundreds of possible Click board™ extensions featuring Microchip functions
Board Supply
• System 5 VDC from USB Type-C®
• System 5 VDC from 2.1 mm DC jack
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| SAMA7G5 Series Data Sheet | Data Sheets | PDF | HTML | ||
| SAMA7G5 Series Silicon Errata and Data Sheet Clarification | Errata | PDF | HTML | ||
| SAMA7G5/D6 Series Product Lifetime Estimation | Application Notes | Link | PDF | HTML | |
| High-Density BGA Routing Guidelines for Microchip MPUs | Application Notes | Link | PDF | HTML | |
| AN4530 - SAMA7G5 Series Temperature Sensor Calibration | Application Notes | Link | PDF | HTML | |
| AN4598 - SAMA7G54 Hardware Design Considerations | Application Notes | Link | PDF | HTML | |
| SAMA7G5 Series Secure Boot | Application Notes | Link | Download | |
| AN5939 - Accessing Secure SAM-BA Cipher on the Secure Document Extranet (SDE) | Application Notes | Link | PDF | HTML | |
| AN5940 - Accessing Secure Resources for Microchip MPU Products | Application Notes | Link | PDF | HTML | |
| SAMA7G54 Curiosity Pro Design and Manufacturing files | Board Design Files | Download | ||
| SAMA7G54 Curiosity Pro (EV53H00A) User Guide | User Guide | PDF | HTML |
Live Chat