We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EV23Z30A

PIC32CM GC00 Curiosity Nano + Touch Evaluation Kit

User Guide: Download User Guides

Overview

The PIC32CM GC00 Curiosity Nano + Touch Evaluation Kit (EV23Z30A) is a hardware platform used to evaluate the PIC32CM GC00 microcontroller (MCU) with full programming and debugging capabilities.

This board is supported by MPLAB® Tools for VS Code® and MPLAB Harmony. Also, Microchip supports a range of partner toolchains. For more information and a list of supported tools, visit the Development Tool Partners page.

  • PIC32CM5112GC00048 Microcontroller
  • On-Board Nano Debugger
    • Programming and debugging
    • Virtual serial port via USB CDC
    • Green power and status LED
    • One debug GPIO channel (DGI GPIO)
    • Board identification in Microchip development environments
  • Power and Connectivity
    • Two USB Type-C® connectors  
      • One connected to the on-board debugger
      • One connected to the PIC32CM5112GC00048 USB peripheral
    • Adjustable target voltage (1.8-3.6V, up to 500mA) controlled by the on-board debugger
  • Hardware Peripherals 
    • Yellow user LED
    • Mechanical user switch
    • Touch button
    • 32.768 kHz Crystal
  • Curiosity Nano Edge Connector
    • Sockets into Curiosity Nano base boards
    • Staggered layout for press fit pin headers
    • Breadboard compatible
    • Castellated edges for surface mounting
  • PIC32CM GC00 Curiosity Nano Evaluation Kit
  • Two 100mil, 1x24 pin header strips
PM-26-113281-260413-DevTools-PHOTO-EV23Z30A-PIC32CM-GC00-CNANO-Touch-Angle3-Transparent.png PM-26-113281-260413-DevTools-PHOTO-EV23Z30A-PIC32CM-GC00-CNANO-Touch-Front-Transparent.png PM-26-113281-260413-DevTools-PHOTO-EV23Z30A-PIC32CM-GC00-CNANO-Touch-Back-Transparent.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
PIC32CM GC00 Curiosity Nano + Touch User Guides Download
Nano Debugger Manual User Guides PDF | HTML
PIC32CM GC00 Curiosity Nano + Touch Schematics Board Design Files Download
PIC32CM GC00 Curiosity Nano Touch Pinout Board Design Files Download
PIC32CM GC00 Curiosity Nano Touch Altium Project Board Design Files Download
PIC32CM GC00 Curiosity Nano Touch Design Documentation Board Design Files Download

Live Chat

Need Help?

Privacy Policy