We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EV16E47A

dsPIC33CK256MC506 General Purpose PIM

Overview

This Plug-in Module (PIM) features a 64-pin dsPIC33CK256MC506 Digital Signal Controller (DSC) and can be used for evaluation of the dsPIC33CK256MC50x, dsPIC33CK128MC50x, dsPIC33CK256MC10x and dsPIC33CK128MC10x devices with the Explorer 16/32 Development Board (DM240001-2).

The usage of this PIM with the Explorer 16/32 Development Board (DM240001-2) requires an external debugger supporting the dsPIC33CK256MC506 family such as MPLAB® ICD 4 (DV164045), PICkit 4 (PG164140), or Snap (PG164140) In-Circuit Debuggers/Programmers. This PIM is not supported by the on-board debugger of the Explorer 16/32 Development Board (DM240001-2).

  •  dsPIC33CK256MC506-I/PT (64-pin TQFP) based PIM
  • Used with the Explorer 16/32 Development Board [DM240001-2]
  • dsPIC33CK256MC506 General Purpose Explorer 16/32 PIM
221018-MC16-PHOTO-EV16E47A-Front-Transparent.png 221018-MC16-PHOTO-EV16E47A-Angle-Transparent.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category

Live Chat

Need Help?

Privacy Policy