We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: DM300019

DSPICDEM 80-PIN STARTER DEVELOPMENT BOARD

Overview

Kindly consider Explorer 16/32 Development Board (DM240001-2).

 

 

This development board offers a very economical way to evaluate both the dsPIC30F and dsPIC33F General Purpose and Motor Control Family devices. This board is an ideal prototyping tool to help you quickly develop and validate key design requirements.

  • Includes an 80-pin dsPIC30F6014A plug-in module (MA300014) and an 80-pin dsPIC33FJ256GP710 (MA330012)
  • Power input from 9V supply
  • Selectable voltage regulator outputs of 5V and 3.3V
  • LEDs, switches, potentiometer, UART interface
  • A/D input filter circuit for speech band signal input
  • On-board DAC and filter for speech band signal output
  • Circuit prototyping area
  • Assembly language demonstration program and tutorial
  • Can accommodate 80-pin dsPIC30F6010 plug-in module (MA300013) —sold separately

This development board offers a very economical way to evaluate both the dsPIC30F and dsPIC33F General Purpose and Motor Control Family devices. This board is an ideal prototyping tool to help you quickly develop and validate key design requirements.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
dsPIC30F6014A 80-pin to 80-pin TQFP Plug-In Module (PIM) Information Sheet Brochures Download
dsPICDEM 80-Pin Starter Development Board Code Examples Miscellaneous Download
dsPICDEM 80-Pin Starter Development Board User's Guide User Guide Download

Live Chat

Need Help?

Privacy Policy