We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: DM183037

PIC18F67J94 DEVELOPMENT BOARD

Overview

Microchip’s PIC18F67J94 Development Board (Part# DM183037) is powered by a PIC18F67J94 microcontroller with on-board USB functionality and includes an MRF24J40MA 2.4GHz wireless transceiver. The development board demonstrates many of the strengths of the PIC18F97J94 product family.

 

 

 

The PIC18F67J94 Development Board puts you on the road to developing everything from interactive gaming to low-energy appliances. Extremely low power consumption combined with a host of peripherals make the PIC18F97J94 product family ideal for portable, battery-powered applications. The ability to direct-drive large numbers of LCD segments creates rich user interfaces at a value cost. Processing power (16 MIPS) combined with multiple interface options (SPI, UART, I2C®, USB®) allow this product family to serve as the centerpiece of your technologically innovative product.

 

  • Direct-drive LCD display (drives 4-common Lumex display)
  • USB connectivity with built-in USB HID-based bootloader
  • Battery powered with single 1.5V AA
  • MCP1640 boosts 1.5V to 3.0V
  • MRF24J40MA - 2.4 GHz IEEE 802.15.4 radio transceiver
  • 3-axis accelerometer communicates via SPI interface
  • Capacitive touch sensing button
  • Low battery indication
  • Multiple LED’s (4 blue, 4 red)
  • Demo – interactive dance game – watch video below
The PIC18F67J94 Development Board offers the following supporting collateral:
  • Bill of Materials
  • Schematic
  • Tech Brief TB3094
  • Fully editable ‘C’ source code for dance demo

Microchip’s PIC18F67J94 Development Board (Part# DM183037) is powered by a PIC18F67J94 microcontroller with on-board USB functionality and includes an MRF24J40MA 2.4GHz wireless transceiver. The development board demonstrates many of the strengths of the PIC18F97J94 product family.

 

 

 

The PIC18F67J94 Development Board puts you on the road to developing everything from interactive gaming to low-energy appliances. Extremely low power consumption combined with a host of peripherals make the PIC18F97J94 product family ideal for portable, battery-powered applications. The ability to direct-drive large numbers of LCD segments creates rich user interfaces at a value cost. Processing power (16 MIPS) combined with multiple interface options (SPI, UART, I2C®, USB®) allow this product family to serve as the centerpiece of your technologically innovative product.

 

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
PIC18F67J94 Development Board Firmware Software Libraries and Firmware Download
PIC18F67J94 Dev Board BOM Board Design Files Download
PIC18F67J94 Dev Board Schematic Board Design Files Download
PIC18F67J94 Development Board Tech Brief Download

Live Chat

Need Help?

Privacy Policy