We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

The RCB256RFR2-XPRO is designed to provide a reference design for the ATmega256RFR2 single-chip microcontroller and radio transceiver. The IC integrates a powerful, 8-bit AVR RISC microcontroller, an IEEE 802.15.4-compliant transceiver, and additional peripheral features. The built-in radio transceiver supports the worldwide accessible 2.4GHz ISM band. The system is designed to demonstrate standard-based applications such as ZigBee/IEEE 802.15.4, ZigBee RF4CE, and 6LoWPAN, as well as high data rate ISM applications. The SMA antenna connector allows either operation with the antenna provided with the RCB or conducted RF performance measurements.

  • Stand-alone ATmega256RFR2 radio controller board (RCB) Xplained PRO Extension
  • Design based on the single-chip ATmega256RFR2 to support IEEE?? 802.15.4, ZigBee??, 6LoWPAN, RF4CE, SP100, WirelessHART??, and ISM applications
  • Two PCB trace antennas demonstrating antenna diversity
  • Simple user interface with button and LEDs
  • 20-pin XPRO interface
  • FCC ID: VW4A092007

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
ATRCB256RFR2-XPRO Design Documentation Board Design Files Download
ZigBit Extension User Guide User Guide Download

Live Chat

Need Help?

Privacy Policy