We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00962

MIC3202 HB LED DRIVER EVALUATION BOARD

Overview

The MIC3202 is a hysteretic, step-down, constant-current, LED driver for high brightness LED. It can be used for interior/exterior lighting, architectural and ambient lighting, LED bulbs, and other general illumination applications. The MIC3202 is well suited for lighting applications requiring a wide-input voltage range. The hysteretic control gives good supply rejection and fast response during load transients and PWM dimming. The high-side current sensing and on-chip current-sense amplifier delivers LED current with ±5% accuracy. An external high-side current-sense resistor is used to set the output current. The MIC3202 offers a dedicated PWM input (DIM pin) which enables a wide range of pulsed dimming. High-frequency switching operation of up to 1MHz allows the use of smaller external components, minimizing space and cost. The MIC3202 offers a frequency dither feature for low-EMI applications. The MIC3202 operates over a junction temperature from -40°C to +125°C and is available in an 8-pin SOIC package with exposed pad.

- 6V to 37V input voltage range
- High efficiency (>90%)
- ±5% LED current accuracy
- MIC3202: Dither enabled for low EMI
- High-side current sense (up to 1A)
- Dedicated dimming control input
- Hysteretic control (no compensation required)
- Up to 1MHz switching frequency
- Adjustable constant LED current with external current-sense resistor
- Over-temperature protection
- -40°C to +125°C junction temperature range

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MIC3202 HB LED Driver Evaluation Board_Gerber Files Board Design Files Download
MIC3202 HB LED Driver Evaluation Board_BOM Board Design Files Download
MIC3202YME Evaluation Board User Guide User Guide Download