We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MA330052

DSPIC33CK64MC105 GENERAL PURPOSE PIM

Overview

This Plug-in Module (PIM) features a 48-pin dsPIC33CK64MC105 Digital Signal Controller (DSC) and can be used for evaluation of the dsPIC33CK64MC10x and dsPIC33CK32MC10x devices with the Explorer 16/32 Development Board (DM240001-2).

The usage of this PIM with the Explorer 16/32 Development Board (DM240001-2) requires an external debugger with support for dsPIC33CK64MC105, which includes MPLAB® ICD 4 (DV164045), PICkit 4 (PG164140), or Snap (PG164140) In-Circuit Debuggers/Programmers. This PIM is not supported by the onboard debugger of the Explorer 16/32 Development Board (DM240001-2).

  • dsPIC33CK64MC105-I/PT (48-pin TQFP) based PIM
  • Used with the Explorer 16/32 Development Board [DM240001-2]

dsPIC33CK64MC105 General Purpose Explorer 16/32 PIM (MA330052)

3256-ds-33ck64mc105-general-purpose-pim-ma330052.jpg 3257-ds-33ck64mc105-general-purpose-pim-ma330052.jpg

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
Explorer 16/32 Board Demo Code Software Libraries and Firmware Download
dsPIC33CK64MC105 General Purpose PIM Info Sheet User Guide Download

Live Chat

Need Help?

Privacy Policy